TLC5602 Status: ACTIVE

8-Bit, 30MSPS Single DAC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC5602
Resolution(Bits)8  
DAC: Channels1  
Settling Time(µs)0.03  
Sample / Update Rate(MSPS)30  
InterfaceParallel  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)50  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)0.5  
INL(Max)(+/-LSB)0.5  
INL (+/-)(Max)(%)0.2  
Power Consumption(Typ)(mW)80  
ArchitectureI-steering  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
RatingCatalog  
Pin/Package20SOIC  
Approx. Price (US$) 1.55 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLC7524: 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface
  • DAC908: 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • TLC5510: 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power
  • TLK1521: 500 Mbps to 1.3 Gbps 18 bit Transceiver
  • TS3A5018: 10-Ohm Quad SPDT Analog Switch

Product Information

Features

  • 8-Bit Resolution
  • ±0.2% Linearity
  • Maximum Conversion Rate
           30 MHz Typ
           20 MHz Min
  • Analog Output Voltage Range
        VDD to VDD –1 V
  • TTL Digital Input Voltage
  • 5-V Single Power-Supply Operation
  • Low Power Consumption . . . 80 mW Typ
  • Interchangeable With Fujitsu MB40778

LinEPIC is a trademark of Texas Instruments Incorporated.

Description

The TLC5602x devices are low-power, ultra-high-speed video, digital-to-analog converters that use the LinEPIC™ 1-um CMOS process. The TLC5602x converts digital signals to analog signals at a sampling rate of dc to 20 MHz. Because of high-speed operation, the TLC5602x devices are suitable for digital video applications such as digital television, video processing with a computer, and radar-signal processing.

The TLC5602C is characterized for operation from 0°C to 70°C. The TLC5602M is characterized over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC5602CDWACTIVE0 to 701.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5602CDWG4ACTIVE0 to 701.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5602CDWRACTIVE0 to 701.55 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5602CDWRG4ACTIVE0 to 701.55 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5602CNOBSOLETE  PDIP (N) | 18 View    Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC5602CDW
AmericasAvnet 75
Rochester Electronics >1k
AsiaFarnell Asia 200
WPI 92
EuropeArrow Southern Europe 150
WorldwideDigiKey 106
Mouser Electronics 133
TI Lead Time*: 20 WeeksTLC5602CDWG4
EuropeEBV Elektronik 13
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5602CDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5602CDWRG4
WorldwideDigiKey  Available
Call**TLC5602CN
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5602CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5602CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5602CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5602CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5602 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC7524 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC908 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLC5510 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLK1521 500 Mbps to 1.3 Gbps 18 bit Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLC5510A 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLC5602:

View All Tags

Other Support



Click Here