TLC5615 Status: ACTIVE

10-Bit, 12.5 us DAC, Serial Input, Low Power


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7551 - 12-bit equivalent device with lower settling time
  • DAC7512 - 12-bit equivalent device
  • TLV5624 - 8-bit equivalent device with lower settling time and internal reference

View all related products


Datasheet

Download - PDF Icon

 TLC5615TLV5606 TLV5608 TLV5617A TLV5631 TLV5637 
Resolution(Bits)10  10  10  10  10  10  
DAC: Channels1  1  8  2  8  2  
Settling Time(µs)12.5  3  1  2.5  1  0.8  
Sample / Update Rate(MSPS)0.075  0.102  0.283  0.093  0.283  0.278  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  0  0  0  
Output Range Max.(V or mA)5.1  5.1  5.1  5.1  5.1  5.1  
Single/Dual Analog Supply+  +  +  +  +  +  
DNL(Max)(+/-LSB)0.5  1  1  0.5  1  0.5  
INL(Max)(+/-LSB)1  1.5  2  1  2  1  
INL (+/-)(Max)(%)0.1  0.15  0.2  0.1  0.2  0.1  
Monotonicity10  10  10  10  10  10  
SNR(Typ)(dB) 62   68  10  56  
SFDR(Typ)(dB) 68   64   62  
Power Consumption(Typ)(mW)0.75  0.9  18  1.8  18  4.2  
ArchitectureString  String  String  String  String  String  
Reference: TypeExt  Ext  Ext  Ext  Int/Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V)4.5  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.5  2.7  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.25  
No. of Supplies (Unipolar)1  1  1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  8MSOP, 8SOIC  20SOIC, 20TSSOP  8SOIC  20SOIC, 20TSSOP  8SOIC  
Approx. Price (US$) 1.90 | 1ku   1.30 | 1ku   4.90 | 1ku   2.25 | 1ku   5.60 | 1ku   3.95 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • TLC1549: 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch.
  • TLC2543: 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch.
  • TLC549: 8-Bit, 40 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch.

Product Information

Features

  • 10-Bit CMOS Voltage Output DAC in an 8-Terminal Package
  • 5V Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range: 2 Times theReference Input Voltage
  • Internal Power-On Reset
  • Low Power Consumption: 1.75mW Max
  • Update Rate of 1.21MHz
  • Settling Time to 0.5LSB: 12.5µs Typ
  • Monotonic Over Temperature
  • Pin-Compatible With the Maxim MAX515
  • APPLICATIONS
    • Battery-Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cellular Telephones

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.

Description

The TLC5615 is a 10-bit voltage output digital-to-analog converter (DAC) with a buffered reference input (high impedance). The DAC has an output voltage range that is two times the reference voltage, and the DAC is monotonic. The device is simple to use, running from a single supply of 5V. A power-on-reset function is incorporated to ensure repeatable start-up conditions.

Digital control of the TLC5615 is over a three-wire serial bus that is CMOS compatible and easily interfaced to industry standard microprocessor and microcontroller devices. The device receives a 16-bit data word to produce the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC5615CDACTIVE0 to 702.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615CDG4ACTIVE0 to 702.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615CDGKACTIVE0 to 702.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615CDGKG4ACTIVE0 to 702.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615CDGKRACTIVE0 to 701.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615CDGKRG4ACTIVE0 to 701.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615CDRACTIVE0 to 701.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615CDRG4ACTIVE0 to 701.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615CPACTIVE0 to 701.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615CPE4ACTIVE0 to 701.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615IDACTIVE-40 to 852.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615IDG4ACTIVE-40 to 852.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615IDGKACTIVE-40 to 852.00 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615IDGKG4ACTIVE-40 to 852.00 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615IDRACTIVE-40 to 852.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615IDRG4ACTIVE-40 to 852.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5615IPACTIVE-40 to 852.00 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5615IPE4ACTIVE-40 to 852.00 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC5615CD
AmericasArrow >1k
Avnet 129
Newark 49
Rochester Electronics >1k
AsiaFarnell Asia 49
WPI 93
EuropeArrow Southern Europe 450
Avnet-SILICA 40
Compel 157
Spoerle 103
WorldwideDigiKey 153
Mouser Electronics 125
TI Lead Time*: 20 WeeksTLC5615CDG4
AsiaFarnell Asia 275
EuropeCompel 420
EBV Elektronik >1k
Farnell 140
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC5615CDGK
AmericasAvnet 55
Rochester Electronics >1k
AsiaWPI 152
EuropeAvnet-SILICA 160
WorldwideDigiKey 35
TI Lead Time*: 14 WeeksTLC5615CDGKG4
EuropeEBV Elektronik 40
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC5615CDGKR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC5615CDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5615CDR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5615CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5615CP
AmericasAvnet >1k
Newark 850
Rochester Electronics >1k
AsiaFarnell Asia 199
WPI 100
EuropeEBV Elektronik 400
Farnell 131
WorldwideDigiKey 369
Mouser Electronics 368
TI Lead Time*: 20 WeeksTLC5615CPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5615ID
AsiaWPI 139
EuropeAvnet-SILICA 9
TI Lead Time*: 20 WeeksTLC5615IDG4
AsiaFarnell Asia 38
EuropeFarnell 38
TI Lead Time*: 14 WeeksTLC5615IDGK
AmericasAvnet 20
Rochester Electronics >1k
TI Lead Time*: 14 WeeksTLC5615IDGKG4
WorldwideMouser Electronics 135
TI Lead Time*: 20 WeeksTLC5615IDR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTLC5615IDRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTLC5615IP
AmericasRochester Electronics >1k
AsiaFarnell Asia 203
WPI 67
EuropeAvnet-SILICA 100
Farnell 189
WorldwideDigiKey 232
Mouser Electronics 41
TI Lead Time*: 14 WeeksTLC5615IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5615CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC5615CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC5615ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5615IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC5615IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5615 Help

Datasheet

Part # Name Product Family Comments
DAC7551   12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with lower settling time  
DAC7512   Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
TLV5624   8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with lower settling time and internal reference  
TLV5623   8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with lower settling time  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLC1549 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC2543 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TLC549 8-Bit, 40 kSPS ADC Serial Out, Low Power, Compatible to TLC540/545/1540, Single Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here