TLC5617A Status: OBSOLETE

10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • TLV5617A The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Product Information

Features

  • Programmable Settling Time to 0.5 LSB 2.5 us or 12.5 us Typ
  • Two 10-Bit CMOS Voltage Output DACs in an 8 Pin Package
  • Simultaneous Updates for DAC A and DAC B
  • Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range . . . 2 Times the Reference Input voltage
  • Software Power Down Mode
  • Internal Power-On Reset
  • TMS320 and SPI Compatible
  • Low Power Consumption:
    - 3 mW Typ in Slow Mode
    - 8 mW Typ in Fast Mode
  • Input Data Update Rate of 1.21 MHz
  • Monotonic Over Temperature
  • Applications
    • Battery Powered Test Instrumnets
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cellular Telephones
SPI and QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corporation.

Description

The TLC5617 and TLC5617A are dual 10-bit voltage output digital-to-analog converters (DAC) with buffered reference inputs (high impedance). The DACs have an output voltage range that is two times the reference voltage, and the DACs are monotonic. The devices are simple to use, running from a single supply of 5 V. A power-on reset function is incorporated to ensure repeatable start-up conditions.

Digital control of the TLC5617 is over a 3-wire CMOS compatible serial bus. The device receives a 16-bit word for programming and producing the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™ and Microwire™ standards.

Two versions of this device are available.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPackage | PinsTop Side MarkingFootprintsSamples
TLC5617ACDOBSOLETE0 to 70TLV5617ACDSOIC (D) | 8 View Download CAD Format for this FootprintReplaced by TLV5617ACD
TLC5617ACDROBSOLETE0 to 70TLV5617ACDRSOIC (D) | 8 View Download CAD Format for this FootprintReplaced by TLV5617ACDR
TLC5617AIDOBSOLETE-40 to 85TLV5617AIDSOIC (D) | 8 View Download CAD Format for this FootprintReplaced by TLV5617AID
TLC5617AIDROBSOLETE-40 to 85TLV5617AIDRSOIC (D) | 8 View Download CAD Format for this FootprintReplaced by TLV5617AIDR

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**TLC5617ACD
AmericasRochester Electronics >1k
Call**TLC5617ACDR
AmericasRochester Electronics >1k
Call**TLC5617AID
AmericasRochester Electronics >1k
Call**TLC5617AIDR
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5617A Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here