TLC5618 Status: OBSOLETE

Dual 12-Bit DAC, Pgrmable


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • TLV5618A The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Product Information

Features

  • Programmable Settling Time to 0.5 LSB 2.5 us or 12.5 us Typ
  • Two 12-Bit CMOS Voltage Output DACs in an 8-Pin Package
  • Simultaneous Updates for DAC A and DAC B
  • Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range ... 2 Times the Reference Input Voltage
  • Software Powerdown Mode
  • Internal Power-On Reset
  • TMS320 and SPI Compatible
  • Low Power Consumption:
    • 3 mW Typ in Slow Mode,
    • 8 mW Typ in Fast Mode
  • Input Data Update Rate of 1.21 MHz
  • Monotonic Over Temperature
  • Available in Q-Temp Automotive High Rel Automotive Applications Configuration Control/Print Support Qualification to Automotive Standards
  • Applications
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls

View All Features in Datasheet

Description

The TLC5618 is a dual 12-bit voltage output digital-to-analog converter (DAC) with buffered reference inputs (high impedance). The DACs have an output voltage range that is two times the reference voltage, and the DACs are monotonic. The device is simple to use, running from a single supply of 5 V. A power-on reset function is incorporated in the device to ensure repeatable start-up conditions.

Digital control of the TLC5618 is over a 3-wire CMOS-compatible serial bus. The device receives a 16-bit word for programming and producing the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusPackage | PinsTop Side MarkingFootprintsSamples
TLC5618CDOBSOLETESOIC (D) | 8 View Download CAD Format for this FootprintNot Available
TLC5618CDROBSOLETESOIC (D) | 8 View Download CAD Format for this FootprintNot Available
TLC5618IDOBSOLETESOIC (D) | 8 View Download CAD Format for this FootprintNot Available
TLC5618IDROBSOLETESOIC (D) | 8 View Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**TLC5618CD
AmericasRochester Electronics 875
Call**TLC5618CDR
AmericasRochester Electronics >1k
Call**TLC5618ID
AmericasRochester Electronics 855
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5618 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here