TLC5618A Status: ACTIVE

12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7552 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7553 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DAC7612 - Equivalent device. Works off an internal reference only

View all related products

 TLC5618A
Resolution(Bits)12  
DAC: Channels2  
Settling Time(µs)2.5  
Sample / Update Rate(MSPS)0.075  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)5.1  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)4  
INL (+/-)(Max)(%)0.1  
Monotonicity12  
Power Consumption(Typ)(mW)3  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)4.5  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)4.5  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package8SOIC  
Approx. Price (US$) 4.41 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Other qualified versions of TLC5618A

Version Part Number Definition
Military TLC5618AM QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • SN74LVC08A: Quadruple 2-Input Positive-AND Gate
  • TLC5928: 16 Channels Constant Current LED Driver with LED Open Detection
  • TPS73130: Single Output LDO, 150mA, Fixed(3.0V), Cap free, Low Noise, Fast Transient Response

Product Information

Features

  • Programmable Settling Time to 0.5 LSB 2.5 us or 12.5 us Typ
  • Two 12-Bit CMOS Voltage Output DACs in an 8-Pin Package
  • Simultaneous Updates for DAC A and DAC B
  • Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range ... 2 Times the Reference Input Voltage
  • Software Powerdown Mode
  • Internal Power-On Reset
  • TMS320 and SPI Compatible
  • Low Power Consumption:
    • 3 mW Typ in Slow Mode,
    • 8 mW Typ in Fast Mode
  • Input Data Update Rate of 1.21 MHz
  • Monotonic Over Temperature
  • Available in Q-Temp Automotive High Rel Automotive Applications Configuration Control/Print Support Qualification to Automotive Standards
  • Applications
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls

View All Features in Datasheet

Description

The TLC5618 is a dual 12-bit voltage output digital-to-analog converter (DAC) with buffered reference inputs (high impedance). The DACs have an output voltage range that is two times the reference voltage, and the DACs are monotonic. The device is simple to use, running from a single supply of 5 V. A power-on reset function is incorporated in the device to ensure repeatable start-up conditions.

Digital control of the TLC5618 is over a 3-wire CMOS-compatible serial bus. The device receives a 16-bit word for programming and producing the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC5618ACDOBSOLETE0 to 70TLV5618ACD SOIC (D) | 8 View    Download CAD Format for this FootprintReplaced by TLV5618ACD
TLC5618ACDROBSOLETE0 to 70TLV5618ACDR SOIC (D) | 8 View    Download CAD Format for this FootprintReplaced by TLV5618ACDR
TLC5618ACPOBSOLETE0 to 70TLV5618ACP PDIP (P) | 8 View    Download CAD Format for this FootprintReplaced by TLV5618ACP
TLC5618AIDOBSOLETE-40 to 85TLV5618AID SOIC (D) | 8 View    Download CAD Format for this FootprintReplaced by TLV5618AID
TLC5618AIDROBSOLETE-40 to 85TLV5618AIDR SOIC (D) | 8 View    Download CAD Format for this FootprintReplaced by TLV5618AIDR
TLC5618AIPOBSOLETE-40 to 85  PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
TLC5618AQDACTIVE-40 to 125 4.41 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5618AQDG4ACTIVE  4.41 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5618AQDRACTIVE-40 to 125 4.41 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5618AQDRG4ACTIVE  4.41 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**TLC5618ACD
AmericasRochester Electronics >1k
Call**TLC5618ACDR
AmericasRochester Electronics >1k
Call**TLC5618ACP
AmericasRochester Electronics >1k
Call**TLC5618AID
AmericasRochester Electronics >1k
Call**TLC5618AIP
AmericasRochester Electronics >1k
TI Lead Time*: 16 WeeksTLC5618AQD
AmericasAvnet 167
Newark 85
Rochester Electronics 415
AsiaWPI 71
WorldwideDigiKey 378
TI Lead Time*: 19 WeeksTLC5618AQDG4
AsiaWPI 68
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksTLC5618AQDR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksTLC5618AQDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5618AQD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC5618AQDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5618AQDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLC5618AQDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5618A Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
DAC7552   12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7553   12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
DAC7612   Dual, 12-Bit Serial Input Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Equivalent device. Works off an internal reference only  
TLV5632   8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit 8-channel device with internal reference  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
TLC5928 16 Channels Constant Current LED Driver with LED Open Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TPS73130 Single Output LDO, 150mA, Fixed(3.0V), Cap free, Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
OPA2735 0.05uV/degC(max) single-supply CMOS Operational AMplifier, Zero-Drift Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here