TLC5618AM Status: ACTIVE

12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7553 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TLV5617A - 10-bit equivalent device
  • DAC8552 - 16-bit equivalent device with larger settling time
 TLC5618AMTLV5616 TLV5618A 
Resolution(Bits) 12  12  
DAC: Channels 1  2  
Settling Time(µs) 3  2.5  
Sample / Update Rate(MSPS) 0.102  0.093  
Interface Serial SPI  Serial SPI  
Output Type Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  
Output Range Max.(V or mA)5.1  5.1  5.1  
Single/Dual Analog Supply +  +  
DNL(Max)(+/-LSB) 1  1  
INL(Max)(+/-LSB) 4  4  
INL (+/-)(Max)(%) 0.1  0.1  
Monotonicity 12  12  
SNR(Typ)(dB) 74  76  
SFDR(Typ)(dB) 70  72  
Power Consumption(Typ)(mW) 0.9  1.8  
Architecture String  String  
Reference: Type Ext  Ext  
Analog Voltage AV/DD(Min)(V) 2.7  2.7  
Analog Voltage AV/DD(Max)(V) 5.5  5.5  
Logic Voltage DV/DD(Min)(V) 2.7  2.7  
Logic Voltage DV/DD(Max)(V) 5.5  5.5  
No. of Supplies (Unipolar) 1  1  
RatingMilitary  Catalog  Catalog  
Pin/Package20LCCC, 8CDIP  8MSOP, 8PDIP, 8SOIC  8PDIP, 8SOIC  
Approx. Price (US$) 35.29 | 100u   2.60 | 1ku   4.05 | 1ku  
Thermal Shutdown No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TLC5618AM

Version Part Number Definition
Catalog TLC5618A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TLV5618AM: 12-Bit, 2.5 us Dual DAC, Serial Input, Programmable Settling Time, M temperature
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • DAC7551: 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter

More Related Products

Product Information

Features

  • Programmable Settling Time to 0.5 LSB 2.5 us or 12.5 us Typ
  • Two 12-Bit CMOS Voltage Output DACs in an 8-Pin Package
  • Simultaneous Updates for DAC A and DAC B
  • Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range ... 2 Times the Reference Input Voltage
  • Software Powerdown Mode
  • Internal Power-On Reset
  • TMS320 and SPI Compatible
  • Low Power Consumption:
    • 3 mW Typ in Slow Mode,
    • 8 mW Typ in Fast Mode
  • Input Data Update Rate of 1.21 MHz
  • Monotonic Over Temperature
  • Available in Q-Temp Automotive High Rel Automotive Applications Configuration Control/Print Support Qualification to Automotive Standards
  • Applications
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls

View All Features in Datasheet

Description

The TLC5618 is a dual 12-bit voltage output digital-to-analog converter (DAC) with buffered reference inputs (high impedance). The DACs have an output voltage range that is two times the reference voltage, and the DACs are monotonic. The device is simple to use, running from a single supply of 5 V. A power-on reset function is incorporated in the device to ensure repeatable start-up conditions.

Digital control of the TLC5618 is over a 3-wire CMOS-compatible serial bus. The device receives a 16-bit word for programming and producing the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9955702Q2AACTIVE-55 to 125 52.95 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
5962-9955702QPAACTIVE-55 to 125 35.29 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC5618AMFKBACTIVE-55 to 1255962-9955702Q2A52.95 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLC5618AMJGBACTIVE-55 to 1255962-9955702QPA35.29 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 10 Weeks5962-9955702Q2A
AmericasRochester Electronics 8
TI Lead Time*: 10 Weeks5962-9955702QPA
AmericasRochester Electronics 237
TI Lead Time*: 10 WeeksTLC5618AMFKB
None Reported
View Distributors
TI Lead Time*: 10 WeeksTLC5618AMJGB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9955702Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9955702QPA  TBD A42  N/A for Pkg TypeViewView
TLC5618AMFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLC5618AMJGB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5618AM Help

Datasheet

Part # Name Product Family Comments
DAC7553   12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TLV5617A   10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device  
DAC8552   16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with larger settling time  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
TLV5618AM 12-Bit, 2.5 us Dual DAC, Serial Input, Programmable Settling Time, M temperature DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7551 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5616 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A-EP Enhanced Product Digital-To-Analog Converter With Power Down DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7311 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here