TLC59116 Status: ACTIVE

16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver


      
         
Alert me about changes<br/>to this product

 TLC59116TLC59116F 
Output Channels16  16  
PWM Dimming Steps 256  
Analog Dimming Steps256   
Per Channel Drive(mA)100  120  
Ch to Ch Accuracy(Typ)(+/- %)6   
Data InputI2C  I2C  
Data Transfer Rate(Typ)(MHz)1  1  
Data Vin(Min)(V)3  3  
Data Vin(Max)(V)5.5  5.5  
LED Voltage(Max)(V)17  17  
Pin/Package28TSSOP, 32QFN  28TSSOP, 32QFN  
Approx. Price (US$) 1.45 | 1ku   
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC5947: 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator
  • TL4242: Adjustable LED Driver
  • TLC59116F: 16-Bit Fast-Mode Plus (FM+) I2C-Bus LED Driver

More Related Products

Product Information

Features

  • 16 LED Drivers (Each Output Programmable at Off, On, Programmable LED Brightness, or Programmable Group Dimming/Blinking Mixed With Individual LED Brightness)
  • 16 Constant-Current Open-Drain Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness Per LED Output Varying From Fully Off (Default) to Maximum Brightness Using a 97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows General Dimming [Using a 190-Hz PWM Signal From Fully Off to Maximum Brightness (Default)]
  • 256-Step Group Blinking With Frequency Programmable From 24 Hz to 10.73 s and Duty Cycle From 0% to 99.6%
  • Four Hardware Address Pins Allow 14 TLC59116 Devices to Be Connected to the Same I2C Bus
  • Four Software-Programmable I2C Bus Addresses (One LED Group Call Address and Three LED Sub Call Addresses) Allow Groups of Devices to Be Addressed at the Same Time in Any Combination
  • Software Reset Feature (SWRST Call) Allows Device to Be Reset Through I2C Bus
  • Up to 14 Possible Hardware-Adjustable Individual I2C Bus Addresses Per Device, So That Each Device Can Be Programmed
  • Open-Load/Overtemperature Detection Mode to Detect Individual LED Errors
  • Output State Change Programmable on Acknowledge or Stop Command to Update Outputs Byte by Byte or All at the Same Time (Default to Change on Stop)
  • Output Current Adjusted Through an External Resistor
  • Constant Output Current Range: 10 mA to 100 mA
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External Components
  • 1-MHz Fast Mode Plus Compatible I2C Bus Interface With 30-mA High Drive Capability on SDA Output for Driving High-Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLC59116IPWRACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R
TLC59116IPWRG4ACTIVE-40 to 851.45 | 1kuTSSOP (PW) | 28 View 2000 | LARGE T&R
TLC59116IRHBRPREVIEW-40 to 85 QFN (RHB) | 32 View 3000 | LARGE T&RNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC59116IPWR
AsiaFarnell Asia 30
WPI 166
TI Lead Time*: 20 WeeksTLC59116IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC59116IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TLC59116IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC59116 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
16-Channel LED Driver Evaluation ModuleTLC59116EVM-390Texas InstrumentsDevelopment Boards/EVMs
Software for TLC59116 Evaluation ModuleTLC59116EVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC5947 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59116F 16-Bit Fast-Mode Plus (FM+) I2C-Bus LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5952 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59108 8-Bit Fast Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5926 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5946 16-Channel, 12-bit PWM LED Driver with 6-Bit Dot Correction LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5941 16 Channel LED Driver with Dot Correction and Grayscale PWM Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5916 8-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLC59116:

View All Tags

Other Support



Click Here