TLC59116F Status: PREVIEW

16-Bit Fast-Mode Plus (FM+) I2C-Bus LED Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TLC59116 TLC59116F
Output Channels16  16  
PWM Dimming Steps 256  
Analog Dimming Steps256   
Per Channel Drive(mA)100  120  
Ch to Ch Accuracy(Typ)(+/- %)6   
Data InputI2C  I2C  
Data Transfer Rate(Typ)(MHz)1  1  
Data Vin(Min)(V)3  3  
Data Vin(Max)(V)5.5  5.5  
LED Voltage(Max)(V)17  17  
Pin/Package28TSSOP, 32QFN  28TSSOP, 32QFN  
Approx. Price (US$) 1.45 | 1ku   
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC59116: 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver
  • TLC59108: 8-Bit Fast Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver
  • TLC5947: 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs

More Related Products

Product Information

Features

  • 16 LED Drivers (Each Output Programmable at
    OFF, ON, LED Brightness, and Group
    Dimming/Blinking Mixed With Individual
    LED Brightness)
  • 16 Open-Drain Output Channels
  • 256-Step (8-Bit) Linear Programmable
    Brightness Per LED Output Varying From Fully
    OFF (Default) to Maximum Brightness Using a
    97-kHz PWM Signal
  • 256-Step Group Brightness Control Allows
    General Dimming (Using a 190-Hz PWM Signal
    From Fully OFF to Maximum Brightness (Default)
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle from 0% to 99.6%
  • Four Hardware Address Pins Allow 14
    TLC59116F Devices to be Connected to the
    Same I2C Bus
  • Four Software-Programmable I2C Bus
    Addresses (One LED Group Call Address and
    Three LED Sub-Call Addresses) Allow Groups
    of Devices to be Addressed Simultaneously in
    Any Combination (For example, One Register
    Used for ‘All Call’So All the TLC59116Fs on
    the I2C Bus Can be Addressed at the Same
    Time and the Second register Used for three
    different addresses so that 1/3 of all devices
    on the bus can be addressed at the same time
    in a group). Software enable and disable for
    I2C bus address.
  • Software Reset Feature (SWRST Call) Allows
    the Device to be Reset Through the I2C Bus
  • Up to 14 Possible Hardware Adjustable
    Individual I2C Bus Addresses Per Device so
    That Each Device Can be Programmed
  • Output State Change Programmable on the
    Acknowledge or the STOP Command to Update
    Outputs Byte-by-Byte or All at the Same Time
    (Default to ‘Change on STOP’).
  • 120 mA Maximum Output Current
  • 17 V Maximum Output Voltage
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast-Mode Plus (FM+) Compatible I2C Bus
    Interface With 30 mA High Drive Capability on
    SDA Output for Driving High Capacity Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset
  • Supports Hot Insertion
  • Low Standby Current

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLC59116FIPWRPREVIEW-40 to 85TSSOP (PW) | 28 View 2000 | LARGE T&RNot Available
TLC59116FIRHBRPREVIEW-40 to 85QFN (RHB) | 32 View 3000Not Available

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTLC59116FIPWR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC59116FIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC59116FIRHBR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC59116F Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC59116 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59108 8-Bit Fast Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5947 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59213 8-Channel Source Driver With Latch LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59212 8-Bit Open-Collector Driver With Latch LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5905 8/16-Channel LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59208F 8-Bit Fast-Mode Pluse (FM+) I2C-Bus LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5944 16-Channel, 12-Bit PWM LED Driver with 6-Bit Dot Correction and Pre-Charge FET LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59211 8-Bit DMOS Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here