|
|
|
|
Other qualified versions of TLC5916
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TLC5916/TLC5917 is designed for LED displays and LED lighting applications with constant-current control and open-load, shorted-load, and overtemperature detection. The TLC5916/TLC5917 contains an 8-bit shift register and data latches, which convert serial input data into parallel output format. At the output stage, eight regulated current ports are designed to provide uniform and constant current for driving LEDs within a wide range of VF variations. Used in system design for LED display applications, e.g., LED panels, it provides great flexibility and device performance. Users can adjust the output current from 5 mA to 120 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. The devices are designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission. The TLC5916/TLC5917 provides a Special Mode in which two functions are included, Error Detection and Current Gain Control. There are two operation modes and three phases: Normal Mode phase, Mode Switching transition phase, and Special Mode phase. The signal on the multiple function pin OE(ED2) is monitored to determine the mode. When an one-clock-wide pulse appears on OE(ED2), the device enters the Mode Switching phase. At this time, the voltage level on LE(ED1) determines the mode to which the TLC5916/TLC5917 switches. In the Normal Mode phase, the serial data can be transferred into TLC5916/TLC5917 via the pin SDI, shifted in the shift register, and transferred out via the pin SDO. LE(ED1) can latch the serial data in the shift register to the output latch. OE(ED2) enables the output drivers to sink current. In the Special Mode phase, the low-voltage-level signal OE(ED2) can enable output channels and detect the status of the output current, to determine if the driving current level is sufficient. The detected Error Status is loaded into the 8-bit shift register and shifted out via the pin SDO, synchronous to the CLK signal. The system controller can read the error status and determine whether or not the LEDs are properly lit. In the Special Mode phase, the TLC5916/TLC5917 allows users to adjust the output current level by setting a runtime-programmable Configuration Code. The code is sent into the TLC5916/TLC5917 via SDI. The positive pulse of LE(ED1) latches the code in the shift register into a built-in 8-bit configuration latch, instead of the output latch. The code affects the voltage at the terminal R-EXT and controls the output-current regulator. The output current can be finely adjusted by a gain ranging from 1/12 to 127/128 in 256 steps. Therefore, the current skew between ICs can be compensated within less than 1%. This feature is suitable for white balancing in LED color display panels. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC5916ID | ACTIVE | -40 to 125 | 0.55 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| TLC5916IDG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| TLC5916IDR | ACTIVE | -40 to 125 | 0.47 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | |||
| TLC5916IDRG4 | ACTIVE | -40 to 125 | 0.47 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | |||
| TLC5916IN | ACTIVE | -40 to 125 | 0.47 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TLC5916INE4 | ACTIVE | -40 to 125 | 0.47 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TLC5916IPW | ACTIVE | -40 to 125 | 0.55 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TLC5916IPWG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TLC5916IPWR | ACTIVE | -40 to 125 | 0.47 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| TLC5916IPWRG4 | ACTIVE | -40 to 125 | 0.47 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTLC5916ID | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTLC5916IDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTLC5916IDR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksTLC5916IDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTLC5916IN | |||
| Americas | Newark | 13 | |
| Asia | Farnell Asia | 276 | |
| WPI | 129 | ||
| Europe | Farnell | 274 | |
| Worldwide | Mouser Electronics | 87 | |
| TI Lead Time*: 18 WeeksTLC5916INE4 | |||
| Worldwide | Mouser Electronics | 111 | |
| TI Lead Time*: 20 WeeksTLC5916IPW | |||
| Americas | Arrow | 260 | |
| Avnet | 340 | ||
| Europe | Avnet-SILICA | 200 | |
| Worldwide | Mouser Electronics | 155 | |
| TI Lead Time*: 20 WeeksTLC5916IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC5916IPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC5916IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC5916ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC5916INE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC5916IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC5916IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC5916 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLC5917 | 8-Bit Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TL4242 | Adjustable LED Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC5926 | 16-Bit Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC59025 | Low-Power 16-Channel Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC5925 | Low-Power 16-Channel Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC5952 | 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC59116 | 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC5916-Q1 | Automotive Catalog 8-Bit Constant-Current LED Sink Drivers | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC59211 | 8-Bit DMOS Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TLC5927 | 16-Bit Constant-Current LED Sink Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number