TLC5920 Status: ACTIVE

16-Channel LED Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC5920
Output Channels16  
Per Channel Drive(mA)30  
Ch to Ch Accuracy(Typ)(+/- %)6  
Data InputSerial  
Data Transfer Rate(Typ)(MHz)10  
Data Vin(Min)(V)4.5  
Data Vin(Max)(V)5.5  
LED Voltage(Max)(V)17  
Pin/Package48SSOP  
Approx. Price (US$) 1.10 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLC5927: 16-Bit Constant-Current LED Sink Driver
  • TLC59025: Low-Power 16-Channel Constant-Current LED Sink Driver
  • TL4242: Adjustable LED Driver

More Related Products

Product Information

Features

  • Drive Capability:
    • Segment . . . 30 mA × 16 Bits
    • Common . . . 640 mA
  • Constant Current Output ...3 mA to 30 mA (Current Value Setting for All Channels Using External Resistor)
  • Constant Current Accuracy ±6% (Maximum Error Between Bits)
  • Data Input: Clock Synchronized Serial Input
  • LED Type Applied Cathode Common
  • Logic Power Supply Voltage 4.5 V to 5.5 V
  • LED Power Supply Voltage 4.5 V to 5.5 V
  • Operating Frequency . . . 10 MHz
  • Operating Free-Air Temperature Range –20°C to 85⪚C
  • 48-Pin SSOL Package

Description

The TLC5920 is an LED driver incorporating a 16-channel shift register, data latch, and constant current circuitry with current value control and 8-channel common driver into a single chip. The constant output current is capable of 30 mA for 16 bits simultaneously, and the current value can be set by one external register. This device also includes a 16-bit segment driver and 8-bit common driver; therefore, the monocolor LED array with 16 × 8 dots can be driven by only one TLC5920, and a two-color LED array with 16 x 16 dots can be driven by two TLC5920s.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC5920DLACTIVE-20 to 851.25 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5920DLG4ACTIVE-20 to 851.25 | 1kuSSOP (DL) | 48 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC5920DLRACTIVE-20 to 851.10 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC5920DLRG4ACTIVE-20 to 851.10 | 1kuSSOP (DL) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:30 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC5920DL
AmericasArrow >1k
Avnet 150
Newark 70
AsiaWPI 75
WorldwideMouser Electronics 8
TI Lead Time*: 20 WeeksTLC5920DLG4
AsiaFarnell Asia 287
EuropeFarnell 245
WorldwideMouser Electronics 10
TI Lead Time*: 20 WeeksTLC5920DLR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC5920DLRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5920DL RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5920DLG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5920DLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5920DLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5920 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC5927 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5926 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5952 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5921 16-Channel LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5916 8-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5941 16 Channel LED Driver with Dot Correction and Grayscale PWM Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5947 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5917 8-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here