TLC59210 Status: ACTIVE

8-Bit DMOS Sink Driver With Latch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

 TLC59210TLC59211 TLC59212 TLC59213 
Output Channels8  8  8  8  
Per Channel Drive(mA)200  200  40  -500  
Data InputSerial  Serial  Serial  Serial  
Data Transfer Rate(Typ)(MHz)1  1  1  1  
Data Vin(Min)(V)3  3  3  4.5  
Data Vin(Max)(V)5.5  5.5  5.5  13  
LED Voltage(Max)(V)30  30  24  13.2  
Pin/Package20PDIP, 20TSSOP  20PDIP, 20TSSOP  20PDIP, 20TSSOP  20PDIP, 20TSSOP  
Approx. Price (US$) 0.60 | 1ku   0.55 | 1ku   0.48 | 1ku   0.70 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TL4242: Adjustable LED Driver
  • TLC59211: 8-Bit DMOS Sink Driver
  • TLC59025: Low-Power 16-Channel Constant-Current LED Sink Driver

More Related Products

Product Information

Features

  • DMOS Process
  • High Voltage Output (Vds = 30 V)
  • Output Current on Each Channel
    (Ids Max = 200 mA)
  • Latch-Up Performance Exceeds 250 mA
    Per JEDEC Standard JESD-17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • LED Driver Application
  • Output Clamp Diodes (Parasitic)
  • Control Pins of CLR and CLK Inputs
  • Clock Input up to 1 MHz
  • APPLICATIONS
    • Lamp and Display (LED)
    • Hammer
    • Relay

Description

The TLC59210 is an 8-bit flip-flop driver for LED and solenoid with Schmitt-trigger buffers designed for 5-V VCC operation.

These circuits are positive-edge-triggered D-type flip-flops with a direct clear (CLR) input. Information at the data (D) input meeting the setup time requirements is transferred to the Y output on the positive-going edge of the clock (CLK) pulse. Clock triggering occcurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

The TLC59210 is characterized for operation from –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLC59210INACTIVE-40 to 850.75 | 1kuPDIP (N) | 20 View 20 | TUBE
TLC59210IPWRACTIVE 0.60 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:38 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTLC59210IN
WorldwideDigiKey 823
TI Lead Time*: 20 WeeksTLC59210IPWR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC59210IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC59210IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC59210 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59211 8-Bit DMOS Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59213 8-Channel Source Driver With Latch LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5952 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5920 16-Channel LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5927 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5947 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5926 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59116 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here