TLC5923 Status: ACTIVE

16-Channel LED Driver w/DOT Correction


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC5922 TLC5923TLC5924 
Output Channels16  16  16  
Analog Dimming Steps128  128  128  
Per Channel Drive(mA)80  80  80  
Ch to Ch Accuracy(Typ)(+/- %)1  1  1  
Data InputSerial  Serial  Serial  
Data Transfer Rate(Typ)(MHz)30  30  30  
Data Vin(Min)(V)3  3  3  
Data Vin(Max)(V)5.5  5.5  5.5  
LED Voltage(Max)(V)17  17  15  
Pin/Package32HTSSOP  32HTSSOP, 32QFN  32HTSSOP, 32QFN  
Approx. Price (US$) 1.35 | 1ku   1.40 | 1ku   1.50 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC5928: 16 Channels Constant Current LED Driver with LED Open Detection
  • TLC5925: Low-Power 16-Channel Constant-Current LED Sink Driver
  • TLC5946: 16-Channel, 12-bit PWM LED Driver with 6-Bit Dot Correction

More Related Products

Product Information

Features

  • 16 Channels
  • Drive Capability
    • 0 to 80 mA (Constant-Current Sink)
  • Constant Current Accuracy: ±1% (typical)
  • Serial Data Interface
  • Fast Switching Output: Tr / Tf = 10ns (typical)
  • CMOS Level Input/Output
  • 30 MHz Data Transfer Rate
  • VCC = 3.0 V to 5.5 V
  • Operating Temperature = -40°C to 85°C
  • LED Supply Voltage up to 17 V
  • 32-pin HTSSOP(PowerPAD™) and QFN Packages
  • Dot Correction
    • 7 bit (128 Steps)
    • individual adjustable for each channel
  • Controlled In-Rush Current
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS

View All Features in Datasheet

Description

The TLC5923 is a 16 channel constant-current sink driver. Each channel has a On/Off state and a 128-step adjustable constant current sink (dot correction). The dot correction adjusts the brightness variations between LED, LED channels and other LED drivers. Both dot correction and On/Off state are accessible via a serial data interface. A single external resistor sets the maximum current of all 16 channels.

The TLC5923 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an overtemperature condition.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLC5923DAPACTIVE-40 to 851.55 | 1kuHTSSOP (DAP) | 32 View 46 | TUBE Download CAD Format for this Symbol
TLC5923DAPG4ACTIVE-40 to 851.55 | 1kuHTSSOP (DAP) | 32 View 46 | TUBE Download CAD Format for this Symbol
TLC5923DAPRACTIVE-40 to 851.40 | 1kuHTSSOP (DAP) | 32 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLC5923DAPRG4ACTIVE-40 to 851.40 | 1kuHTSSOP (DAP) | 32 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLC5923RHBRACTIVE-40 to 851.40 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Purchase Samples
TLC5923RHBRG4ACTIVE-40 to 851.40 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLC5923RHBTACTIVE-40 to 851.55 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R 
TLC5923RHBTG4ACTIVE-40 to 851.55 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC5923DAP
AsiaFarnell Asia 25
WorldwideDigiKey 2
TI Lead Time*: 20 WeeksTLC5923DAPG4
AsiaFarnell Asia 30
EuropeFarnell 5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5923DAPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC5923DAPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLC5923RHBR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLC5923RHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLC5923RHBT
AmericasAvnet 750
Newark 28
AsiaFarnell Asia 40
EuropeFarnell 15
WorldwideDigiKey 71
Mouser Electronics 77
TI Lead Time*: 16 WeeksTLC5923RHBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5923DAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLC5923DAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLC5923DAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLC5923DAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLC5923RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5923RHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5923RHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5923RHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5923 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart #CompanySoftware/Tool Type
TLC5924 Evaluation Module SoftwareTLC5924EVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC5928 16 Channels Constant Current LED Driver with LED Open Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5925 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5946 16-Channel, 12-bit PWM LED Driver with 6-Bit Dot Correction LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59116 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5922 16-Channel LED Driver w/DOT Correction LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5924 16-Channel LED Driver w/DOT Correction & Pre-Charge FET LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5941 16 Channel LED Driver with Dot Correction and Grayscale PWM Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5916 8-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5927 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here