TLC5927 Status: ACTIVE

16-Bit Constant-Current LED Sink Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLC59025 TLC5916 TLC5917 TLC5925 TLC5926 TLC5927
Output Channels16  8  8  16  16  16  
Analog Dimming Steps 256  256   256  256  
Per Channel Drive(mA)45  120  120  45  120  120  
Ch to Ch Accuracy(Typ)(+/- %)5  3  3  4  6  6  
Data InputSerial  Serial  Serial  Serial  Serial  Serial  
Data Transfer Rate(Typ)(MHz)30  30  30  30  30  30  
Data Vin(Min)(V)3  3  3  3  3.0  3.0  
Data Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
LED Voltage(Max)(V)17  17  17  17  17  17  
Pin/Package24SSOP/QSOP  16SOIC, 16TSSOP, 16PDIP  16PDIP, 16SOIC, 16TSSOP  24SSOP/QSOP, 24SOIC, 24TSSOP  24HTSSOP, 24SOIC, 24SSOP/QSOP  24HTSSOP, 24SOIC, 24SSOP/QSOP  
Approx. Price (US$) 0.55 | 1ku   0.47 | 1ku   0.60 | 1ku   0.50 | 1ku   0.60 | 1ku   0.65 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLC5927

Version Part Number Definition
Automotive TLC5927-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TLC59025: Low-Power 16-Channel Constant-Current LED Sink Driver
  • TLC5926: 16-Bit Constant-Current LED Sink Driver
  • TL4242: Adjustable LED Driver

More Related Products

Product Information

Features

  • 16 Constant-Current Output Channels
  • Output Current Adjusted By External Resistor
  • Constant Output Current Range: 5 mA to 120 mA
  • Constant Output Current Invariant to Load Voltage Change
  • Open-Load, Shorted-Load and Overtemperature Detection
  • 256-Step Programmable Global Current Gain
  • Excellent Output-Current Accuracy:
    • Between Channels: < ±6% (Max), 10 mA to 50 mA
    • Between ICs: < ±6% (Max), 10 mA to 50 mA
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Input
  • 3.3-V or 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature Protection
  • ESD Performance: 2-kV HBM
  • APPLICATIONS
    • General LED Lighting Applications
    • LED Display Systems
    • LED Signage
    • Automotive LED Lighting
    • White Goods

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLC5927IDBQRACTIVE 0.65 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R
TLC5927IDBQRG4ACTIVE 0.65 | 1kuSSOP/QSOP (DBQ) | 24 View 2500 | LARGE T&R
TLC5927IDWRACTIVE-40 to 850.65 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R
TLC5927IPWPRACTIVE 0.65 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R
TLC5927IPWPRG4ACTIVE 0.65 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC5927IDBQR
AmericasArrow >1k
Avnet >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLC5927IDBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTLC5927IDWR
WorldwideDigiKey 441
TI Lead Time*: 20 WeeksTLC5927IPWPR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLC5927IPWPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5927IDBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5927IDBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5927IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC5927IPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLC5927IPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5927 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5926 16-Bit Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5952 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59461 16-Channel, 12-Bit PWM LED Driver, 6-Bit Dot Correction with Auto Output Off Function Removed LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5920 16-Channel LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5941 16 Channel LED Driver with Dot Correction and Grayscale PWM Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59116 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5947 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5943 16-bit ES-PWM with 7-bit Device Level Brightness Control LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here