TLC5951 Status: ACTIVE

24 Channel, 12Bit PWM LED Driver w/ 7Bit Dot Correction and 3-Group, 8Bit Global Brightness Control


      
         
Alert me about changes<br/>to this product

 TLC5947 TLC5951TLC5952 
Output Channels24  24  24  
Per Channel Drive(mA)30  40  35  
Ch to Ch Accuracy(Typ)(+/- %)2  1.5  1.0  
Data Transfer Rate(Typ)(MHz)30  30  35  
Data Vin(Min)(V)3.0  3.0  3.0  
Data Vin(Max)(V)5.5  5.5  5.5  
LED Voltage(Max)(V)30  15  15  
Pin/Package32HTSSOP, 32QFN  38HTSSOP  32HTSSOP  
Approx. Price (US$) 2.00 | 1ku   3.00 | 1ku   3.00 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC5947: 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator
  • TLC5952: 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection
  • TLC59116: 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver

More Related Products

Product Information

Features

  • 24-Channel Constant-Current Sink Output
  • Current Capability: 40 mA
  • Selectable Grayscale (GS) Control with PWM:
    12-Bit (4096 Step), 10-Bit (1024 Step), 8-Bit (256 Step)
  • Three Independent Grayscale Clocks for Three Color Groups
  • Dot Correction (DC): 7-Bit (128 Step)
  • Global Brightness Control (BC) for Each Color Group: 8-Bit (256 Step)
  • Auto Display Repeat Function
  • Independent Data Port for GS and BC/DC Data
  • Communication Path Between Each Data Port
  • LED Power-Supply Voltage up to 15 V
  • VCC = 3.0 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Logic Level I/O
  • Data Transfer Rate: 30 MHz
  • 33-MHz Grayscale Control Clock
  • Continuous Base LED Open Detection (LOD)
  • Continuous Base LED Short Detection (LSD)
  • Thermal Shutdown (TSD) with Auto Restart

View All Features in Datasheet

Description

The TLC5951 is a 24-channel, constant-current sink driver. Each channel has an individually-adjustable, 4096-step, pulse width modulation (PWM) grayscale (GS) brightness control and 128 step constant-current dot correction (DC). The dot correction adjusts brightness deviation between channels and other LED drivers. The output channels are grouped into three groups of eight channels. Each channel group has a 256-step global brightness control (BC) function and an individual grayscale clock input.

GS, DC, and BC data are accessible via a serial interface port. DC and BC can be programmed via a dedicated serial interface port.

The TLC5951 has three error detection circuits for LED open detection (LOD), LED short detection (LSD), and thermal error flag (TEF).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TLC5951DAPACTIVE-40 to 853.00 | 1kuHTSSOP (DAP) | 38 40 | TUBEPurchase Samples
TLC5951DAPRACTIVE-40 to 853.00 | 1kuHTSSOP (DAP) | 38 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC5951DAP
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC5951DAPR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC5951DAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLC5951DAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC5951 Help

Datasheet

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLC5947 24-Channel, 12-Bit PWM LED Driver with Internal Oscillator LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5952 24-Channel Constant-Current LED Driver with Global Brightness and LED Open Short Detection LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59116 16-Bit Fast-Mode Plus (FM+) I2C Bus Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5944 16-Channel, 12-Bit PWM LED Driver with 6-Bit Dot Correction and Pre-Charge FET LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5945 16-Channel LED Driver w/DOT Correction & Grayscale PWM Control & No Delay LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5946 16-Channel, 12-bit PWM LED Driver with 6-Bit Dot Correction LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5925 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TLC5942 16-Channel 12-bit PWM with 7-bit Dot Correction LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here