TLC7135 Status: ACTIVE

4.5-Bits, 0.003 kSPS ADC, Muxed BCD Output, True Differential Input, 1 Ch.


      
         
Alert me about changes<br/>to this product

 TLC7135
Resolution(Bits)14  
Sample Rate (max)3kSPS  
ArchitectureDual-Slope  
Power Consumption(Typ)(mW)5  
DNL(Max)(+/-LSB)0.01  
INL(Max)(+/-LSB)0.5  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-Vref  
Reference ModeExt  
RatingCatalog  
Pin/Package28PDIP, 28SOIC  
CommentsResolution 4.5 Digit BCD  
# Input Channels1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • INA129: Precision, Low Power Instrumentation Amplifiers
  • Product Information

    Features

    • Zero Reading for 0-V Input
    • Precision Null Detection With True Polarity at Zero
    • 1-pA Typical Input Current
    • True Differential Input
    • Multiplexed Binary-Coded-Decimal (BCD) Output
    • Low Rollover Error: ±1 Count Max
    • Control Signals Allow Interfacing With UARTs or Microprocessors
    • Autoranging Capability With Over-and Under-Range Signals
    • TTL-Compatible Outputs
    • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
    • CMOS Technology

    Description

    The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

    The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA).

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLC7135CDWACTIVE0 to 702.15 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC7135CDWG4ACTIVE0 to 702.15 | 1kuSOIC (DW) | 28 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC7135CDWRACTIVE 1.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC7135CDWRG4ACTIVE 1.95 | 1kuSOIC (DW) | 28 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLC7135CNACTIVE 1.95 | 1kuPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLC7135CNG4ACTIVE 1.95 | 1kuPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:35 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLC7135CDW
    AmericasNewark 73
    Rochester Electronics 240
    AsiaFarnell Asia 51
    WPI 54
    EuropeFarnell 38
    WorldwideDigiKey 367
    Mouser Electronics 87
    TI Lead Time*: 20 WeeksTLC7135CDWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC7135CDWR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC7135CDWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLC7135CN
    AmericasAvnet 347
    Rochester Electronics >1k
    AsiaFarnell Asia 92
    WPI 52
    EuropeAbacus Polar 131
    Avnet-SILICA 559
    EBV Elektronik 208
    Farnell 77
    Spoerle 98
    WorldwideDigiKey 248
    Mouser Electronics 81
    TI Lead Time*: 20 WeeksTLC7135CNG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLC7135CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC7135CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC7135CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC7135CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLC7135CN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
    TLC7135CNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLC7135 Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
    Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
    INA129 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here