|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinBiCMOS is a trademark of Texas Instruments. Description
The TLC7225 consists of four 8-bit voltage-output digital-to-analog converters (DACs), with output buffer amplifiers and interface logic with double register-buffering. Separate on-chip latches are provided for each of the DACs. Data is transferred into one of these data latches through a common 8-bit TTL/CMOS-compatible (5 V) input port. Control inputs A0 and A1 determine which DAC is loaded when WR\ goes low. Only the data held in the DAC registers determines the analog outputs of the converters. The double register buffering allows simultaneous update of all four outputs under control of LDAC\. All logic inputs are TTL- and CMOS-level compatible and the control logic is speed compatible with most 8-bit microprocessors. Each DAC includes an output buffer amplifier capable of driving up to 5 mA of output current. The TLC7225 performance is specified for input reference voltages from 2 V to VDD - 4 V with dual supplies. The voltage-mode configuration of the DACs allow the TLC7225 to be operated from a single power-supply rail at a reference of 10 V. The TLC7225 is fabricated in a LinBiCMOSTM process that has been specifically developed to allow high-speed digital logic circuits and precision analog circuits to be integrated on the same chip. The TLC7225 has a common 8-bit data bus with individual DAC latches. This provides a versatile control architecture for simple interface to microprocessors. All latch-enable signals are level triggered. Combining four DACs, four operational amplifiers, and interface logic into a small, 0.3-inch wide, 24-terminal SOIC allows significant reduction in board space requirements and offers increased reliability in systems using multiple converters. The pinout optimizes board layout with all of the analog inputs and outputs at one end of the package and all of the digital inputs at the other. The TLC7225C is characterized for operation from 0°C to 70°C. The TLC7225I is characterized for operation from -25°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC7225CDW | ACTIVE | 0 to 70 | 2.60 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| TLC7225CDWG4 | ACTIVE | 0 to 70 | 2.60 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| TLC7225CDWR | ACTIVE | 0 to 70 | 2.35 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7225CDWRG4 | ACTIVE | 0 to 70 | 2.35 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7225IDW | ACTIVE | -25 to 85 | 2.75 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| TLC7225IDWG4 | ACTIVE | -25 to 85 | 2.75 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| TLC7225IDWR | ACTIVE | -25 to 85 | 2.50 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7225IDWRG4 | ACTIVE | -25 to 85 | 2.50 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC7225CDW | |||
| Americas | Arrow | >1k | |
| Avnet | 741 | ||
| Newark | 29 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 136 | |
| WPI | 66 | ||
| Europe | Farnell | 136 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 8 | ||
| TI Lead Time*: 20 WeeksTLC7225CDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7225CDWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7225CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLC7225IDW | |||
| Americas | Avnet | 40 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 62 | |
| Europe | EBV Elektronik | 100 | |
| Worldwide | DigiKey | 125 | |
| Mouser Electronics | 113 | ||
| TI Lead Time*: 1 WeekTLC7225IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7225IDWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7225IDWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC7225CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7225IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC7225 
| Part # | Name | Product Family | Comments |
| DAC7724 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| DAC7725 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| DAC7624 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| DAC7625 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLC7226 | 8-Bit, 5 us Quad DAC, Parallel Input, Single / Dual Supply | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC7524 | 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number