|
|
|
|
See Also
Other qualified versions of TLC7226M
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinBiCMOS is a trademark of Texas Instruments. Description
The TLC7226C, TLC7226I, and TLC7226M consist of four 8-bit voltage-output digital-to-analog converters (DACs) with output buffer amplifiers and interface logic on a single monolithic chip. Separate on-chip latches are provided for each of the four DACs. Data is transferred into one of these data latches through a common 8-bit TTL/CMOS-compatible 5-V input port. Control inputs A0 and A1 determine which DAC is loaded when WR goes low. The control logic is speed compatible with most 8-bit microprocessors. Each DAC includes an output buffer amplifier capable of sourcing up to 5 mA of output current. The TLC7226 performance is specified for input reference voltages from 2 V to VDD 4 V with dual supplies. The voltage mode configuration of the DACs allows the TLC7226 to be operated from a single power supply rail at a reference of 10 V. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 5962-87802012A | ACTIVE | -55 to 125 | 118.48 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |||
| 5962-87802012C | ACTIVE | -55 to 125 | 98.73 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | |||
| TLC7226MFKB | ACTIVE | -55 to 125 | 5962-87802012A | 118.48 | 100u | LCCC (FK) | 20 | 1 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:36 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 Weeks5962-87802012A | |||
| Americas | Avnet | 40 | |
| Europe | Avnet-SILICA | 16 | |
| TI Lead Time*: 4 Weeks5962-87802012C | |||
| Americas | Rochester Electronics | 352 | |
| TI Lead Time*: 16 WeeksTLC7226MFKB | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-87802012A | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| 5962-87802012C | TBD | POST-PLATE | N/A for Pkg Type | View | View |
| TLC7226MFKB | TBD | POST-PLATE | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC7226M 
| Part # | Name | Product Family | Comments |
| DAC7724 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| DAC7725 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| DAC7624 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| DAC7625 | 12-Bit Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit bipolar device with larger settling time |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLC7225 | 8-Bit, 5 us Quad DAC, Parallel Input, Simultaneous Update, Binary Input Coding | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC5602 | 8-Bit, 30MSPS Single DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC7226 | 8-Bit, 5 us Quad DAC, Parallel Input, Single / Dual Supply | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number