|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TLC7524C, TLC7524E, and TLC7524I are CMOS, 8-bit, digital-to-analog converters (DACs) designed for easy interface to most popular microprocessors. The devices are 8-bit, multiplying DACs with input latches and load cycles similar to the write cycles of a random access memory. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, which produce the highest glitch impulse. The devices provide accuracy to 1/2 LSB without the need for thin-film resistors or laser trimming, while dissipating less than 5 mW typically. Featuring operation from a 5V to 15V single supply, these devices interface easily to most microprocessor buses or output ports. The 2- or 4-quadrant multiplying makes these devices an ideal choice for many microprocessor-controlled gain-setting and signal-control applications. The TLC7524C is characterized for operation from 0°C to 70°C. The TLC7524I is characterized for operation from -25°C to 85°C. The TLC7524E is characterized for operation from -40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC7524CD | ACTIVE | 0 to 70 | 1.60 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLC7524CDG4 | ACTIVE | 0 to 70 | 1.60 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLC7524CDR | ACTIVE | 0 to 70 | 1.45 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC7524CDRG4 | ACTIVE | 0 to 70 | 1.45 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC7524CFN | ACTIVE | 0 to 70 | 1.60 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC7524CFNG3 | ACTIVE | 0 to 70 | 1.60 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC7524CFNR | ACTIVE | 0 to 70 | 1.45 | 1ku | PLCC (FN) | 20 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TLC7524CFNRG3 | ACTIVE | 0 to 70 | 1.45 | 1ku | PLCC (FN) | 20 | View | 1000 | LARGE T&R | Purchase Samples | ||
| TLC7524CN | ACTIVE | 0 to 70 | 1.55 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TLC7524CNE4 | ACTIVE | 0 to 70 | 1.55 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TLC7524CNS | ACTIVE | 0 to 70 | 1.70 | 1ku | SO (NS) | 16 | View | 50 | TUBE | Purchase Samples | ||
| TLC7524CNSG4 | ACTIVE | 0 to 70 | 1.70 | 1ku | SO (NS) | 16 | View | 50 | TUBE | Purchase Samples | ||
| TLC7524CNSR | ACTIVE | 0 to 70 | 1.55 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7524CNSRG4 | ACTIVE | 0 to 70 | 1.55 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7524CPW | ACTIVE | 0 to 70 | 1.60 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLC7524CPWG4 | ACTIVE | 0 to 70 | 1.60 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLC7524CPWR | ACTIVE | 0 to 70 | 1.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7524CPWRG4 | ACTIVE | 0 to 70 | 1.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7524ED | ACTIVE | -40 to 85 | 1.85 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| TLC7524EDG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Purchase Samples | ||
| TLC7524EDR | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC7524EDRG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC7524EN | ACTIVE | -40 to 85 | 1.75 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | ||
| TLC7524ENE4 | ACTIVE | -40 to 85 | 1.75 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Purchase Samples | ||
| TLC7524ID | ACTIVE | -25 to 85 | 1.75 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLC7524IDG4 | ACTIVE | -25 to 85 | 1.75 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLC7524IDR | ACTIVE | -25 to 85 | 1.55 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC7524IDRG4 | ACTIVE | -25 to 85 | 1.55 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLC7524IFN | ACTIVE | -25 to 85 | 1.55 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC7524IFNG3 | ACTIVE | -25 to 85 | 1.55 | 1ku | PLCC (FN) | 20 | View | 46 | TUBE | |||
| TLC7524IN | ACTIVE | -25 to 85 | 1.65 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TLC7524INE4 | ACTIVE | -25 to 85 | 1.65 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | |||
| TLC7524IPW | ACTIVE | -25 to 85 | 1.75 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TLC7524IPWG4 | ACTIVE | -25 to 85 | 1.75 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TLC7524IPWR | ACTIVE | -25 to 85 | 1.55 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7524IPWRG4 | ACTIVE | -25 to 85 | 1.55 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:24 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLC7524CD | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | 79 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 73 | |
| WPI | 65 | ||
| Europe | Abacus Polar | 200 | |
| Arrow Southern Europe | 320 | ||
| Avnet-SILICA | 200 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTLC7524CDG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524CDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC7524CFN | |||
| Americas | Avnet | 184 | |
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | 138 | |
| Worldwide | DigiKey | 731 | |
| TI Lead Time*: 4 WeeksTLC7524CFNG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC7524CFNR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC7524CFNRG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524CN | |||
| Americas | Arrow | 165 | |
| Newark | 970 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 387 | |
| WPI | 44 | ||
| Europe | EBV Elektronik | 425 | |
| Farnell | 294 | ||
| Spoerle | 375 | ||
| Worldwide | DigiKey | 951 | |
| Mouser Electronics | 8 | ||
| TI Lead Time*: 20 WeeksTLC7524CNE4 | |||
| Americas | Rochester Electronics | 600 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 86 | ||
| TI Lead Time*: 4 WeeksTLC7524CNS | |||
| Worldwide | Mouser Electronics | 175 | |
| TI Lead Time*: 4 WeeksTLC7524CNSG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC7524CNSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC7524CNSRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC7524CPW | |||
| Asia | WPI | 93 | |
| Worldwide | DigiKey | 172 | |
| TI Lead Time*: 20 WeeksTLC7524CPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524CPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524CPWRG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524ED | |||
| Americas | Arrow | 55 | |
| Rochester Electronics | 410 | ||
| Europe | Arrow Southern Europe | 240 | |
| Avnet-SILICA | 20 | ||
| Compel | 80 | ||
| Worldwide | Mouser Electronics | 92 | |
| TI Lead Time*: 20 WeeksTLC7524EDG4 | |||
| Europe | EBV Elektronik | 20 | |
| TI Lead Time*: 20 WeeksTLC7524EDR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLC7524EDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC7524EN | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 690 | |
| Mouser Electronics | 893 | ||
| TI Lead Time*: 20 WeeksTLC7524ENE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC7524ID | |||
| Americas | Arrow | 102 | |
| Avnet | 118 | ||
| Rochester Electronics | 91 | ||
| Asia | WPI | 59 | |
| Europe | Avnet-SILICA | 124 | |
| Worldwide | DigiKey | 124 | |
| Mouser Electronics | 58 | ||
| TI Lead Time*: 4 WeeksTLC7524IDG4 | |||
| Asia | Farnell Asia | 330 | |
| Europe | EBV Elektronik | 240 | |
| Farnell | 310 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 50 | ||
| TI Lead Time*: 20 WeeksTLC7524IDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLC7524IFN | |||
| Americas | Avnet | 174 | |
| Rochester Electronics | >1k | ||
| Europe | Arrow Northern Europe | 92 | |
| EBV Elektronik | 12 | ||
| Worldwide | DigiKey | 120 | |
| TI Lead Time*: 1 WeekTLC7524IFNG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7524IN | |||
| Americas | Newark | 174 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 136 | |
| WPI | 17 | ||
| Europe | Farnell | 120 | |
| Worldwide | DigiKey | 116 | |
| Mouser Electronics | 158 | ||
| TI Lead Time*: 20 WeeksTLC7524INE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLC7524IPW | |||
| Americas | Arrow | 78 | |
| Rochester Electronics | >1k | ||
| Worldwide | Mouser Electronics | 24 | |
| TI Lead Time*: 1 WeekTLC7524IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC7524IPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLC7524IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC7524CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CFN | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC7524CFNG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC7524CFNR | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC7524CFNRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC7524CN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7524CNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7524CNS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CNSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CNSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CNSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524ED | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524EDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524EDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524EDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524EN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7524ENE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7524ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IFN | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC7524IFNG3 | Green (RoHS & no Sb/Br) | CU SN | Level-1-260C-UNLIM | View | View |
| TLC7524IN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7524INE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7524IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7524IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC7524 
| Part # | Name | Product Family | Comments |
| DAC7613 | 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with larger settling time and voltage output |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with internal reference. Provides voltage output |
| DAC7545 | CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with larger settling time |
| REF102 | Precision Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | OPERATIONAL AMPLIFIER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLC5602 | 8-Bit, 30MSPS Single DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC7528 | 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV3501 | 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TLC5510A | 8-Bit, 20 MSPS ADC Single Ch., Internal S&H, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number