TLC7524 Status: ACTIVE

8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7613 - 12-bit equivalent device with larger settling time and voltage output
  • DAC813 - 12-bit equivalent device with internal reference. Provides voltage output

View all related products

 TLC7225 TLC7226 TLC7226M TLC7524TLC7528 TLC7628 
Resolution(Bits)8  8  8  8  8  8  
DAC: Channels4  4  4  1  2  2  
Settling Time(µs)5  5  5  0.1  0.1  0.1  
Sample / Update Rate(MSPS)0.143  0.143  0.143  10  10  10  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Voltage  Current  Current  Current  
Output Range Min.(V or mA)-5  -5  -5  -10  -10  -10  
Output Range Max.(V or mA)10  10  10  10  10  10  
Single/Dual Analog Supply+/- or +  +/- or +  +/- or +  +  +  +  
DNL(Max)(+/-LSB)1  1  1  0.5  0.5  0.5  
INL(Max)(+/-LSB)1  1  1  0.5  0.5  0.5  
INL (+/-)(Max)(%)0.4  0.4  0.4  0.2  0.2  0.2  
Monotonicity8  8  8  8  8  8  
Power Consumption(Typ)(mW)75  90  90  5  7.5  20  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)11.4  11.4  11.4  4.75  4.75  10.8  
Analog Voltage AV/DD(Max)(V)16.5  16.5  16.5  5.25  15.75  15.75  
Logic Voltage DV/DD(Min)(V)4.5  4.5  4.5  4.75  4.75  10.8  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.25  5.25  15.75  
No. of Supplies (Unipolar)1  1  1  1  1  1  
No. of Supplies (Bipolar)2  2  2  1  1   
RatingCatalog  Catalog  Military  Catalog  Catalog  Catalog  
Pin/Package24SOIC  20PDIP, 20SOIC  20LCCC  16SO, 16SOIC, 16PDIP, 16TSSOP, 20PLCC  20PDIP, 20PLCC, 20SO, 20SOIC, 20TSSOP  20PDIP, 20SOIC  
Approx. Price (US$) 2.35 | 1ku   2.15 | 1ku   98.73 | 100u   1.45 | 1ku   1.55 | 1ku   1.80 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC5602: 8-Bit, 30MSPS Single DAC
  • TLC7528: 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F
  • SN74LVC1G08: Single 2-Input Positive-AND Gate

Product Information

Features

  • Easily Interfaced to Microprocessors
  • On-Chip Data Latches
  • Monotonic Over the Entire A/D Conversion Range
  • Segmented High-Order Bits Ensure Low-Glitch Output
  • Interchangeable With Analog Devices AD7524, PMI PM-7524, and Micro Power Systems MP7524
  • Fast Control Signaling for Digital Signal-Processor Applications Including Interface With TMS320
  • CMOS Technology

All trademarks are the property of their respective owners.

Description

The TLC7524C, TLC7524E, and TLC7524I are CMOS, 8-bit, digital-to-analog converters (DACs) designed for easy interface to most popular microprocessors.

The devices are 8-bit, multiplying DACs with input latches and load cycles similar to the write cycles of a random access memory. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, which produce the highest glitch impulse. The devices provide accuracy to 1/2 LSB without the need for thin-film resistors or laser trimming, while dissipating less than 5 mW typically.

Featuring operation from a 5V to 15V single supply, these devices interface easily to most microprocessor buses or output ports. The 2- or 4-quadrant multiplying makes these devices an ideal choice for many microprocessor-controlled gain-setting and signal-control applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC7524CDACTIVE0 to 701.60 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CDG4ACTIVE0 to 701.60 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CDRACTIVE0 to 701.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524CDRG4ACTIVE0 to 701.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524CFNACTIVE0 to 701.60 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CFNG3ACTIVE0 to 701.60 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CFNRACTIVE0 to 701.45 | 1kuPLCC (FN) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524CFNRG3ACTIVE0 to 701.45 | 1kuPLCC (FN) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524CNACTIVE0 to 701.55 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CNE4ACTIVE0 to 701.55 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CNSACTIVE0 to 701.70 | 1kuSO (NS) | 16 View 50 | TUBE  Download CAD Format for this FootprintPurchase Samples
TLC7524CNSG4ACTIVE0 to 701.70 | 1kuSO (NS) | 16 View 50 | TUBE  Download CAD Format for this FootprintPurchase Samples
TLC7524CNSRACTIVE0 to 701.55 | 1kuSO (NS) | 16 View 2000 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TLC7524CNSRG4ACTIVE0 to 701.55 | 1kuSO (NS) | 16 View 2000 | LARGE T&R  Purchase Samples
TLC7524CPWACTIVE0 to 701.60 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CPWG4ACTIVE0 to 701.60 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524CPWRACTIVE0 to 701.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524CPWRG4ACTIVE0 to 701.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524EDACTIVE-40 to 851.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524EDG4ACTIVE-40 to 851.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524EDRACTIVE-40 to 851.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524EDRG4ACTIVE-40 to 851.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524ENACTIVE-40 to 851.75 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524ENE4ACTIVE-40 to 851.75 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524IDACTIVE-25 to 851.75 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524IDG4ACTIVE-25 to 851.75 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524IDRACTIVE-25 to 851.55 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524IDRG4ACTIVE-25 to 851.55 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524IFNACTIVE-25 to 851.55 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524IFNG3ACTIVE-25 to 851.55 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524INACTIVE-25 to 851.65 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524INE4ACTIVE-25 to 851.65 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7524IPWACTIVE-25 to 851.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524IPWG4ACTIVE-25 to 851.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524IPWRACTIVE-25 to 851.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7524IPWRG4ACTIVE-25 to 851.55 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC7524CD
AmericasArrow >1k
Newark 79
Rochester Electronics >1k
AsiaFarnell Asia 496
WPI 65
EuropeAbacus Polar 200
Arrow Southern Europe 320
Avnet-SILICA 160
Farnell 423
WorldwideDigiKey 658
TI Lead Time*: 20 WeeksTLC7524CDG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524CDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLC7524CFN
AmericasAvnet 184
Rochester Electronics >1k
EuropeEBV Elektronik 138
WorldwideDigiKey 731
TI Lead Time*: 4 WeeksTLC7524CFNG3
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLC7524CFNR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLC7524CFNRG3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524CN
AmericasArrow 865
Newark 945
Rochester Electronics >1k
AsiaFarnell Asia 330
WPI 44
EuropeEBV Elektronik >1k
Farnell 238
Spoerle 25
WorldwideDigiKey 710
Mouser Electronics 5
TI Lead Time*: 20 WeeksTLC7524CNE4
AmericasRochester Electronics 600
WorldwideDigiKey  Available
Mouser Electronics 81
TI Lead Time*: 20 WeeksTLC7524CNS
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524CNSG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524CNSR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524CNSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524CPW
AsiaWPI 93
WorldwideDigiKey 167
TI Lead Time*: 20 WeeksTLC7524CPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524CPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524CPWRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524ED
AmericasArrow 215
Avnet 320
Rochester Electronics 410
EuropeArrow Southern Europe 40
Avnet-SILICA 20
Compel 79
WorldwideMouser Electronics 92
TI Lead Time*: 20 WeeksTLC7524EDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524EDR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC7524EDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524EN
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 690
Mouser Electronics 893
TI Lead Time*: 20 WeeksTLC7524ENE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524ID
AmericasArrow 102
Avnet 118
Rochester Electronics 91
AsiaWPI 49
EuropeAvnet-SILICA 124
WorldwideDigiKey 118
Mouser Electronics 52
TI Lead Time*: 20 WeeksTLC7524IDG4
AsiaFarnell Asia 330
EuropeEBV Elektronik 240
Farnell 310
WorldwideDigiKey  Available
Mouser Electronics 50
TI Lead Time*: 20 WeeksTLC7524IDR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLC7524IFN
AmericasAvnet 174
Rochester Electronics >1k
EuropeArrow Northern Europe 92
EBV Elektronik 12
WorldwideDigiKey 120
TI Lead Time*: 1 WeekTLC7524IFNG3
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC7524IN
AmericasNewark 174
Rochester Electronics >1k
AsiaFarnell Asia 134
WPI 17
EuropeFarnell 118
WorldwideDigiKey 4
Mouser Electronics 20
TI Lead Time*: 14 WeeksTLC7524INE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7524IPW
AmericasArrow 78
Rochester Electronics >1k
WorldwideMouser Electronics 24
TI Lead Time*: 20 WeeksTLC7524IPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7524IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC7524CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CFN RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7524CFNG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7524CFNR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7524CFNRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7524CN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7524CNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7524CNS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CNSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524ED RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524EDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524EDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524EDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524EN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7524ENE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7524ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IFN RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7524IFNG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7524IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7524INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7524IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7524IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC7524 Help

Datasheet

Part # Name Product Family Comments
DAC7613   12-Bit, Voltage Output Digital-To-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with larger settling time and voltage output  
DAC813   Microprocessor-Compatible 12-Bit D/A Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with internal reference. Provides voltage output  
DAC7545   CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with larger settling time  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
TLC5602 8-Bit, 30MSPS Single DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLC7528 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here