TLC7528 Status: ACTIVE

8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F


      
         
Alert me about changes<br/>to this product

See Also

  • DAC7802 - 12-bit equivalent device
  • DAC7801 - 12-bit equivalent device
  • DAC7822 - 12-bit equivalent device
 TLC7225 TLC7226 TLC7226M TLC7524 TLC7528TLC7628 
Resolution(Bits)8  8  8  8  8  8  
DAC: Channels4  4  4  1  2  2  
Settling Time(µs)5  5  5  0.1  0.1  0.1  
Sample / Update Rate(MSPS)0.143  0.143  0.143  10  10  10  
InterfaceParallel  Parallel  Parallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Voltage  Current  Current  Current  
Output Range Min.(V or mA)-5  -5  -5  -10  -10  -10  
Output Range Max.(V or mA)10  10  10  10  10  10  
Single/Dual Analog Supply+/- or +  +/- or +  +/- or +  +  +  +  
DNL(Max)(+/-LSB)1  1  1  0.5  0.5  0.5  
INL(Max)(+/-LSB)1  1  1  0.5  0.5  0.5  
INL (+/-)(Max)(%)0.4  0.4  0.4  0.2  0.2  0.2  
Monotonicity8  8  8  8  8  8  
Power Consumption(Typ)(mW)75  90  90  5  7.5  20  
ArchitectureR-2R  R-2R  R-2R  R-2R  R-2R  R-2R  
Reference: TypeExt  Ext  Ext  Ext  Ext  Ext  
Analog Voltage AV/DD(Min)(V)11.4  11.4  11.4  4.75  4.75  10.8  
Analog Voltage AV/DD(Max)(V)16.5  16.5  16.5  5.25  15.75  15.75  
Logic Voltage DV/DD(Min)(V)4.5  4.5  4.5  4.75  4.75  10.8  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.25  5.25  15.75  
No. of Supplies (Unipolar)1  1  1  1  1  1  
No. of Supplies (Bipolar)2  2  2  1  1   
RatingCatalog  Catalog  Military  Catalog  Catalog  Catalog  
Pin/Package24SOIC  20PDIP, 20SOIC  20LCCC  16SO, 16SOIC, 16PDIP, 16TSSOP, 20PLCC  20PDIP, 20PLCC, 20SO, 20SOIC, 20TSSOP  20PDIP, 20SOIC  
Approx. Price (US$) 2.35 | 1ku   2.15 | 1ku   98.73 | 100u   1.45 | 1ku   1.55 | 1ku   1.80 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLC7524: 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface
  • DAC900: 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • MPY634: Wide Bandwidth Precision Analog Multiplier
  • THS3001: 420-MHz Current-Feedback Amplifier
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable

Product Information

Features

  • Easily Interfaced to Microprocessors
  • On-Chip Data Latches
  • Monotonic Over the Entire A/D Conversion Range
  • Interchangeable With Analog Devices AD7528 and PMI PM-7528
  • Fast Control Signaling for Digital Signal Processor (DSP) Applications Including Interface With TMS320
  • Voltage-Mode Operation
  • CMOS Technology

All trademarks are the property of their respective owners.

Description

The TLC7528C, TLC7528E, and TLC7528I are dual, 8-bit, digital-to-analog converters (DACs) designed with separate on-chip data latches and feature exceptionally close DAC-to-DAC matching. Data is transferred to either of the two DAC data latches through a common, 8-bit, input port. Control input DACA/DACB determines which DAC is to be loaded. The load cycle of these devices is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest.

These devices operate from a 5V to 15V power supply and dissipates less than 15 mW (typical).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLC7528CDWACTIVE0 to 701.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528CDWG4ACTIVE0 to 701.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528CDWRACTIVE0 to 701.55 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CDWRG4ACTIVE0 to 701.55 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CFNACTIVE0 to 701.70 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528CFNG3ACTIVE0 to 701.70 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528CFNRACTIVE0 to 701.55 | 1kuPLCC (FN) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CFNRG3ACTIVE0 to 701.55 | 1kuPLCC (FN) | 20 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CNACTIVE0 to 701.55 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528CNE4ACTIVE0 to 701.55 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528CNSACTIVE0 to 701.70 | 1kuSO (NS) | 20 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TLC7528CNSG4ACTIVE0 to 701.70 | 1kuSO (NS) | 20 View 40 | TUBE  Purchase Samples
TLC7528CNSRACTIVE0 to 701.55 | 1kuSO (NS) | 20 View 2000 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TLC7528CNSRG4ACTIVE0 to 701.55 | 1kuSO (NS) | 20 View 2000 | LARGE T&R  Purchase Samples
TLC7528CPWACTIVE0 to 701.70 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CPWG4ACTIVE0 to 701.70 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CPWRACTIVE0 to 701.55 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528CPWRG4ACTIVE0 to 701.55 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528EDWACTIVE-40 to 851.95 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528EDWG4ACTIVE-40 to 851.95 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528EDWRACTIVE-40 to 851.80 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528EDWRG4ACTIVE-40 to 851.80 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528ENACTIVE-40 to 851.85 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528ENE4ACTIVE-40 to 851.85 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IDWACTIVE-25 to 851.85 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IDWG4ACTIVE-25 to 851.85 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IDWRACTIVE-25 to 851.65 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528IDWRG4ACTIVE-25 to 851.65 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528IFNACTIVE-25 to 851.65 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IFNG3ACTIVE-25 to 851.65 | 1kuPLCC (FN) | 20 View 46 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528INACTIVE-25 to 851.65 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528INE4ACTIVE-25 to 851.65 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IPWACTIVE-25 to 851.85 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IPWG4ACTIVE-25 to 851.85 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLC7528IPWRACTIVE-25 to 851.65 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLC7528IPWRG4ACTIVE-25 to 851.65 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:35 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLC7528CDW
AmericasArrow 309
Avnet 842
Newark 683
Rochester Electronics >1k
AsiaFarnell Asia 270
WPI 32
EuropeAbacus Polar 438
Arrow Southern Europe 150
Avnet-SILICA 75
Compel 39
Farnell 270
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLC7528CDWG4
EuropeEBV Elektronik 425
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528CDWR
WorldwideDigiKey 715
TI Lead Time*: 20 WeeksTLC7528CDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLC7528CFN
AmericasArrow 125
Avnet 89
Rochester Electronics 722
AsiaWPI 59
EuropeAvnet-SILICA 184
EBV Elektronik 13
WorldwideDigiKey 146
TI Lead Time*: 1 WeekTLC7528CFNG3
EuropeEBV Elektronik 92
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksTLC7528CFNR
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksTLC7528CFNRG3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528CN
AmericasNewark 120
Rochester Electronics 971
AsiaFarnell Asia 17
EuropeArrow Northern Europe 121
WorldwideDigiKey 79
TI Lead Time*: 20 WeeksTLC7528CNE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528CNS
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7528CNSG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7528CNSR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7528CNSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7528CPW
AmericasArrow 10
Rochester Electronics 840
WorldwideMouser Electronics 210
TI Lead Time*: 20 WeeksTLC7528CPWG4
EuropeEBV Elektronik 35
TI Lead Time*: 20 WeeksTLC7528CPWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLC7528CPWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLC7528EDW
AmericasArrow 500
Avnet 75
Rochester Electronics 50
AsiaWPI 73
EuropeArrow Southern Europe 25
EBV Elektronik 20
WorldwideDigiKey 112
Mouser Electronics 110
TI Lead Time*: 20 WeeksTLC7528EDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528EDWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528EDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLC7528EN
AmericasNewark 978
Rochester Electronics >1k
AsiaWPI 55
EuropeEBV Elektronik 20
WorldwideDigiKey 124
TI Lead Time*: 14 WeeksTLC7528ENE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528IDW
AmericasAvnet 75
Rochester Electronics 928
AsiaWPI 55
WorldwideDigiKey 171
Mouser Electronics 121
TI Lead Time*: 20 WeeksTLC7528IDWG4
EuropeEBV Elektronik 75
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528IDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528IDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLC7528IFN
AmericasRochester Electronics 106
AsiaWPI 135
EuropeSpoerle 92
WorldwideDigiKey 121
Mouser Electronics 14
TI Lead Time*: 4 WeeksTLC7528IFNG3
WorldwideDigiKey  Available
Mouser Electronics 59
TI Lead Time*: 20 WeeksTLC7528IN
AmericasAvnet 55
Rochester Electronics 89
AsiaWPI 14
EuropeArrow Southern Europe >1k
Avnet-SILICA 80
WorldwideDigiKey 76
Mouser Electronics 18
TI Lead Time*: 20 WeeksTLC7528INE4
WorldwideDigiKey  Available
Mouser Electronics 152
TI Lead Time*: 20 WeeksTLC7528IPW
AmericasRochester Electronics >1k
AsiaWPI 93
WorldwideDigiKey 117
Mouser Electronics 185
TI Lead Time*: 20 WeeksTLC7528IPWG4
EuropeEBV Elektronik 35
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528IPWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLC7528IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLC7528CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CFN RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7528CFNG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7528CFNR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7528CFNRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7528CN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7528CNE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7528CNS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CNSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CNSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CNSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528EDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528EDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528EDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528EDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528EN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7528ENE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7528IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IFN RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7528IFNG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
TLC7528IN RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7528INE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLC7528IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLC7528IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC7528 Help

Datasheet

Part # Name Product Family Comments
DAC7802   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
DAC7801   Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
DAC7822   12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
TLC7524 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
THS3001 420-MHz Current-Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
UAF42 Universal Active Filter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-ACTIVE FILTER TI customers also evaluated this product.
INA122 Single Supply, MicroPower Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here