|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TLC7628C is a dual, 8-bit, digital-to-analog converter (DAC) designed with separate on-chip data latches and featuring exceptionally close DAC-to-DAC matching. Data are transferred to either of the two DAC data latches through a common, 8-bit input port. Control input DACA/DACB determines which DAC is loaded. The load cycle of this device is similar to the write cycle of a random-access memory, allowing easy interface to most popular microprocessor buses and output ports. Segmenting the high-order bits minimizes glitches during changes in the most significant bits, where glitch impulse is typically the strongest. The TLC7628C operates from a 10.8-V to 15.75-V power supply and is TTL-compatible over this range. 2- or 4-quadrant multiplying makes these devices a sound choice for many microprocessor-controlled gain-setting and signal-control applications. The TLC7628C is characterized for operation from 0°C to 70°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLC7628CDW | ACTIVE | 0 to 70 | 2.00 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC7628CDWG4 | ACTIVE | 0 to 70 | 2.00 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLC7628CDWR | ACTIVE | 0 to 70 | 1.80 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7628CDWRG4 | ACTIVE | 0 to 70 | 1.80 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLC7628CN | ACTIVE | 0 to 70 | 1.90 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC7628CNE4 | ACTIVE | 0 to 70 | 1.90 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | |||
| TLC7628IN | OBSOLETE | 0 to 70 | PDIP (N) | 20 | View | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTLC7628CDW | |||
| Americas | Avnet | 330 | |
| Rochester Electronics | 5 | ||
| Asia | WPI | 67 | |
| Europe | EBV Elektronik | 250 | |
| Worldwide | DigiKey | 117 | |
| Mouser Electronics | 121 | ||
| TI Lead Time*: 4 WeeksTLC7628CDWG4 | |||
| Europe | EBV Elektronik | 25 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 90 | ||
| TI Lead Time*: 20 WeeksTLC7628CDWR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLC7628CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLC7628CN | |||
| Americas | Newark | 53 | |
| Rochester Electronics | 285 | ||
| Asia | Farnell Asia | 53 | |
| WPI | 61 | ||
| Worldwide | DigiKey | 133 | |
| Mouser Electronics | 140 | ||
| TI Lead Time*: 4 WeeksTLC7628CNE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLC7628CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7628CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7628CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7628CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLC7628CN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLC7628CNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLC7628 
| Part # | Name | Product Family | Comments |
| DAC7802 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device |
| DAC7801 | Dual Monolithic CMOS 12-Bit Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device |
| DAC7822 | 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLC7524 | 8-Bit, 0.1 us MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLC7528 | 8-Bit, 0.1 us Dual MDAC, Parallel Input, Fast Control Signalling for DSP, Easy Micro I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number