TLC876 Status: OBSOLETE

10-Bit, 20 MSPS ADC Single Ch., PowerDown/Standby Mode, Low Power


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • THS1030 The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Other qualified versions of TLC876

Version Part Number Definition
Military TLC876M QML certified for Military and Defense Applications

Product Information

Features

  • 10-Bit Resolution 20 MSPS Sampling Analog-to-Digital Converter (ADC)
  • Power Dissipation...107 mW Typ
  • 5-V Single Supply Operation
  • Differential Nonlinearity...±0.5 LSB Typ
  • No Missing Codes
  • Power Down (Standby) Mode
  • Three State Outputs
  • Digital I/Os Compatible With 5-V or 3.3-V Logic
  • Adjustable Reference Input
  • Small Outline Package (SOIC), Super Small Outline Package (SSOP), or Thin Small Outline Package (TSOP)
  • Pin Compatible With the Analog
    Devices AD876
  • Applications
    • Communications
    • Multimedia
    • Digital Video Systems
    • High-Speed DSP Front-End...TMS320C6x

Description

The TLC876 is a CMOS, low-power, 10-bit, 20 MSPS analog-to-digital converter (ADC). The speed, resolution, and single-supply operation are suited for applications in video, multimedia, imaging, high-speed acquisition, and communications. The low-power and single-supply operation satisfy requirements for high-speed portable applications. The speed and resolution ideally suit charge-coupled device (CCD) input systems such as color scanners, digital copiers, electronic still cameras, and camcorders. A multistage pipelined architecture with output error correction logic provides for no missing codes over the full operating temperature range. Force and sense connections to the reference inputs provide a more accurate internal reference voltage to the reference resistor string.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPackage | PinsTop Side MarkingFootprintsSamples
TLC876CDBOBSOLETE0 to 70 SSOP (DB) | 28 View Download CAD Format for this FootprintNot Available
TLC876CDBLEOBSOLETE0 to 70TLC876CDBRSSOP (DB) | 28 View Download CAD Format for this FootprintReplaced by TLC876CDBR
TLC876CDBROBSOLETE0 to 70 SSOP (DB) | 28 View Download CAD Format for this FootprintNot Available
TLC876CDWOBSOLETE0 to 70 SOIC (DW) | 28 View Download CAD Format for this FootprintNot Available
TLC876CDWROBSOLETE0 to 70 SOIC (DW) | 28 View Download CAD Format for this FootprintNot Available
TLC876CPWOBSOLETE0 to 70 TSSOP (PW) | 28 View  Not Available
TLC876CPWROBSOLETE0 to 70 TSSOP (PW) | 28 View  Not Available
TLC876IDBOBSOLETE-40 to 85 SSOP (DB) | 28 View Download CAD Format for this FootprintNot Available
TLC876IDBLEOBSOLETE-40 to 85 SSOP (DB) | 28 View Download CAD Format for this FootprintNot Available
TLC876IDBROBSOLETE-40 to 85 SSOP (DB) | 28 View Download CAD Format for this FootprintNot Available
TLC876IDWOBSOLETE-40 to 85 SOIC (DW) | 28 View Download CAD Format for this FootprintNot Available
TLC876IDWROBSOLETE-40 to 85 SOIC (DW) | 28 View Download CAD Format for this FootprintNot Available
TLC876IPWOBSOLETE-40 to 85 TSSOP (PW) | 28 View  Not Available
TLC876IPWLEOBSOLETE-40 to 85 TSSOP (PW) | 28 View  Not Available
TLC876IPWROBSOLETE-40 to 85 TSSOP (PW) | 28 View  Not Available

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
Call**TLC876CPW
AmericasRochester Electronics 376
Call**TLC876IPW
AmericasRochester Electronics 817
Call**TLC876IPWLE
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLC876 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here