TLE2021M Status: ACTIVE

High-Speed, Low-Power, Precision Single Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2021 TLE2021MTLE2022 TLE2022M TLE2024 TLE2024M 
Number of Channels1  1  2  2  4   
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  4  4  4   
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)40  40  40  40  40   
Iq per channel(Max)(mA)0.3  0.3  0.3  0.3  0.3   
GBW(Typ)(MHz)1.2  1.2  1.7  1.7  1.7   
Slew Rate(Typ)(V/us)0.5  0.5  0.5  0.5  0.5   
VIO (25 deg C)(Max)(mV)0.6  0.6  0.6  0.6  1.1   
Offset Drift(Typ)(uV/C)2  2  2  2  2   
IIB(Max)(pA)70000  70000  70000  70000  70000   
CMRR(Min)(dB)85  85  85  85  80   
Vn at 1kHz(Typ)(nV/rtHz)17  17  17  17  17   
RatingCatalog  Military  Catalog  Military  Military  Military  
Pin/Package8PDIP, 8SOIC, 8TSSOP  8CDIP, 8SOIC  8PDIP, 8SOIC  20LCCC, 8CDIP, 8SOIC  14PDIP, 16SOIC  14CDIP, 20LCCC  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -55 to 125   -55 to 125  -55 to 125  -55 to 125  
Approx. Price (US$) 0.45 | 1ku   0.60 | 1ku   0.75 | 1ku   0.95 | 1ku   1.45 | 1ku   18.04 | 100u  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLE2021M

Version Part Number Definition
Automotive TLE2021-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLE2021 TI's standard catalog product
Enhanced Product TLE2021-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • UA741: General-Purpose Operational Amplifier
  • Product Information

    Features

    • Supply Current . . . 300 µA Max
    • High Unity-Gain Bandwidth . . . 2 MHz Typ
    • High Slew Rate . . . 0.45 V/µs Min
    • Supply-Current Change Over Military Temp Range . . . 10 µA Typ at VCC ± = ± 15 V
    • Specified for Both 5-V Single-Supply and ±15-V Operation
    • Phase-Reversal Protection
    • High Open-Loop Gain . . . 6.5 V/µV (136 dB) Typ
    • Low Offset Voltage . . . 100 µV Max
    • Offset Voltage Drift With Time 0.005 µV/mo Typ
    • Low Input Bias Current . . . 50 nA Max
    • Low Noise Voltage . . . 19 nV/Hz Typ

    All trademarks are the property of their respective owners.

    Description

    The TLE202x, TLE202xA, and TLE202xB devices are precision, high-speed, low-power operational amplifiers using a new Texas Instruments Excalibur process. These devices combine the best features of the OP21 with highly improved slew rate and unity-gain bandwidth.

    The complementary bipolar Excalibur process utilizes isolated vertical pnp transistors that yield dramatic improvement in unity-gain bandwidth and slew rate over similar devices.

    The addition of a bias circuit in conjunction with this process results in extremely stable parameters with both time and temperature. This means that a precision device remains a precision device even with changes in temperature and over years of use.

    This combination of excellent dc performance with a common-mode input voltage range that includes the negative rail makes these devices the ideal choice for low-level signal conditioning applications in either single-supply or split-supply configurations.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    5962-9088101MPAACTIVE-55 to 125 8.14 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    TLE2021MDACTIVE-55 to 125 0.60 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLE2021MDG4ACTIVE  0.60 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLE2021MFKBOBSOLETE-55 to 125  LCCC (FK) | 20     Download CAD Format for this FootprintNot Available
    TLE2021MJGACTIVE-55 to 125 6.42 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    TLE2021MJGBACTIVE-55 to 1255962-9088101MPA8.14 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:37 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 Weeks5962-9088101MPA
    AmericasAvnet 52
    Rochester Electronics 112
    TI Lead Time*: 15 WeeksTLE2021MD
    AmericasArrow 360
    AsiaFarnell Asia 446
    EuropeFarnell 446
    WorldwideDigiKey 120
    Mouser Electronics 900
    TI Lead Time*: 20 WeeksTLE2021MDG4
    WorldwideDigiKey  Available
    TI Lead Time*: 10 WeeksTLE2021MJG
    AmericasArrow 7
    Rochester Electronics 213
    EuropeAvnet-SILICA 36
    TI Lead Time*: 8 WeeksTLE2021MJGB
    AmericasRochester Electronics 166
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    5962-9088101MPA  TBD A42  N/A for Pkg TypeViewView
    TLE2021MD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
    TLE2021MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLE2021MFKB      View
    TLE2021MJG  TBD A42  N/A for Pkg TypeViewView
    TLE2021MJGB  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLE2021M Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    UA741 General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here