TLE2022 Status: ACTIVE

Dual Precision Low-Power Single Supply Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2021 TLE2021M TLE2022TLE2022M TLE2024 TLE2024M 
Number of Channels1  1  2  2  4   
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  4  4  4   
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)40  40  40  40  40   
Iq per channel(Max)(mA)0.3  0.3  0.3  0.3  0.3   
GBW(Typ)(MHz)1.2  1.2  1.7  1.7  1.7   
Slew Rate(Typ)(V/us)0.5  0.5  0.5  0.5  0.5   
VIO (25 deg C)(Max)(mV)0.6  0.6  0.6  0.6  1.1   
Offset Drift(Typ)(uV/C)2  2  2  2  2   
IIB(Max)(pA)70000  70000  70000  70000  70000   
CMRR(Min)(dB)85  85  85  85  80   
Vn at 1kHz(Typ)(nV/rtHz)17  17  17  17  17   
RatingCatalog  Military  Catalog  Military  Military  Military  
Pin/Package8PDIP, 8SOIC, 8TSSOP  8CDIP, 8SOIC  8PDIP, 8SOIC  20LCCC, 8CDIP, 8SOIC  14PDIP, 16SOIC  14CDIP, 20LCCC  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -55 to 125   -55 to 125  -55 to 125  -55 to 125  
Approx. Price (US$) 0.45 | 1ku   0.60 | 1ku   0.75 | 1ku   0.95 | 1ku   1.45 | 1ku   18.04 | 100u  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TLE2022

Version Part Number Definition
Automotive TLE2022-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TLE2022-EP Supports Defense, Aerospace and Medical Applications
Military TLE2022M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • OPA2277: High Precision Operational Amplifiers

Product Information

Features

  • Supply Current . . . 300 µA Max
  • High Unity-Gain Bandwidth . . . 2 MHz Typ
  • High Slew Rate . . . 0.45 V/µs Min
  • Supply-Current Change Over Military Temp Range . . . 10 µA Typ at VCC ± = ± 15 V
  • Specified for Both 5-V Single-Supply and ±15-V Operation
  • Phase-Reversal Protection
  • High Open-Loop Gain . . . 6.5 V/µV (136 dB) Typ
  • Low Offset Voltage . . . 100 µV Max
  • Offset Voltage Drift With Time 0.005 µV/mo Typ
  • Low Input Bias Current . . . 50 nA Max
  • Low Noise Voltage . . . 19 nV/Hz Typ

All trademarks are the property of their respective owners.

Description

The TLE202x, TLE202xA, and TLE202xB devices are precision, high-speed, low-power operational amplifiers using a new Texas Instruments Excalibur process. These devices combine the best features of the OP21 with highly improved slew rate and unity-gain bandwidth.

The complementary bipolar Excalibur process utilizes isolated vertical pnp transistors that yield dramatic improvement in unity-gain bandwidth and slew rate over similar devices.

The addition of a bias circuit in conjunction with this process results in extremely stable parameters with both time and temperature. This means that a precision device remains a precision device even with changes in temperature and over years of use.

This combination of excellent dc performance with a common-mode input voltage range that includes the negative rail makes these devices the ideal choice for low-level signal conditioning applications in either single-supply or split-supply configurations. In addition, these devices offer phase-reversal protection circuitry that eliminates an unexpected change in output states when one of the inputs goes below the negative supply rail.

A variety of available options includes small-outline and chip-carrier versions for high-density systems applications

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from –40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLE2022CDACTIVE 0.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022CDG4ACTIVE 0.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022CDRACTIVE 0.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2022CDRG4ACTIVE 0.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2022CPACTIVE 0.75 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022CPE4ACTIVE 0.75 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022CPSROBSOLETE0 to 70 SO (PS) | 8 View    Download CAD Format for this FootprintNot Available
TLE2022IDACTIVE 0.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022IDG4ACTIVE 0.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022IDRACTIVE 0.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2022IDRG4ACTIVE 0.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2022IPACTIVE 0.80 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2022IPE4ACTIVE 0.80 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLE2022CD
AmericasArrow 825
AsiaFarnell Asia 912
EuropeAbacus Polar 50
Avnet-SILICA 25
EBV Elektronik 2
Farnell 866
Spoerle >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLE2022CDG4
AsiaFarnell Asia 53
EuropeEBV Elektronik >1k
Farnell 53
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2022CDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2022CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2022CP
AmericasNewark 946
Rochester Electronics 40
AsiaFarnell Asia >1k
WPI 50
EuropeArrow Southern Europe 300
Avnet-SILICA 100
EBV Elektronik 25
Spoerle 50
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLE2022CPE4
AsiaFarnell Asia 181
EuropeFarnell 168
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2022ID
AmericasArrow 813
Rochester Electronics 241
AsiaFarnell Asia 871
WPI 124
EuropeArrow Northern Europe 225
Avnet-SILICA 775
Farnell 414
TI Lead Time*: 20 WeeksTLE2022IDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLE2022IDR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTLE2022IDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLE2022IP
AmericasArrow 281
Rochester Electronics 50
AsiaWPI 60
EuropeEBV Elektronik 100
Spoerle 50
WorldwideDigiKey 109
Mouser Electronics 334
TI Lead Time*: 20 WeeksTLE2022IPE4
AsiaFarnell Asia 148
EuropeFarnell 128
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLE2022CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2022CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2022ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2022IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2022IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2022 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here