|
|
|
|
Other qualified versions of TLE2061
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLE206x series of low-power JFET-input operational amplifiers doubles the bandwidth of the earlier generation TL06x and TL03x BiFET families without significantly increasing power consumption. Texas Instruments Excalibur process also delivers a lower noise floor than the TL06x and TL03x. On-chip zener trimming of offset voltage yields precision grades for dc-coupled applications. The TL206x devices are pin-compatible with other TI BiFETs; they can be used to double the bandwidth of TL06x and TL03x circuits, or to reduce power consumption of TL05x, TL07x, and TL08x circuits by nearly 90%. BiFET operational amplifiers offer the inherently-higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. View All Description in Datasheet |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLE2061CD | |||
| Americas | Avnet | 240 | |
| Rochester Electronics | 459 | ||
| Europe | Avnet-SILICA | 3 | |
| TI Lead Time*: 20 WeeksTLE2061CDG4 | |||
| Asia | Farnell Asia | 520 | |
| Europe | Farnell | 520 | |
| TI Lead Time*: 20 WeeksTLE2061CDR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLE2061CDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTLE2061CP | |||
| Americas | Avnet | 350 | |
| Newark | 478 | ||
| Rochester Electronics | 462 | ||
| Asia | Farnell Asia | 478 | |
| WPI | 62 | ||
| Europe | Avnet-SILICA | 200 | |
| EBV Elektronik | 150 | ||
| Spoerle | 500 | ||
| Worldwide | DigiKey | 118 | |
| Mouser Electronics | 61 | ||
| TI Lead Time*: 14 WeeksTLE2061CPE4 | |||
| Asia | Farnell Asia | 361 | |
| Europe | Farnell | 328 | |
| Worldwide | DigiKey | Available | |
| Call**TLE2061CPSR | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTLE2061ID | |||
| Americas | Arrow | 373 | |
| Rochester Electronics | 55 | ||
| Asia | Farnell Asia | >1k | |
| Europe | Arrow Northern Europe | 50 | |
| Avnet-SILICA | 5 | ||
| Farnell | >1k | ||
| TI Lead Time*: 20 WeeksTLE2061IDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLE2061IDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLE2061IDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTLE2061IP | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 168 | |
| Europe | EBV Elektronik | 100 | |
| Farnell | 157 | ||
| TI Lead Time*: 14 WeeksTLE2061IPE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLE2061CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061CP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLE2061CPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLE2061ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLE2061IP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLE2061IPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLE2061 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| OPA547 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA551 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA548 | High-Voltage, High-Current Op Amp, Excellent Output Swing | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| OPA552 | High-Voltage, High-Current Operational Amplifiers | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| INA137 | Audio Differential Line Receivers, +-6dB (G=1/2 or 2) | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| TPS63001 | 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| DRV602 | 2-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| THS1206 | 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS79318 | Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC1G34 | Single Buffer Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number