TLE2061M Status: ACTIVE

JFET-Input Low Power High Drive Single Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2061M
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  
Iq per channel(Max)(mA)0.35  
GBW(Typ)(MHz)2  
Slew Rate(Typ)(V/us)2  
VIO (25 deg C)(Max)(mV)3  
Offset Drift(Typ)(uV/C)6  
IIB(Max)(pA)40000  
CMRR(Min)(dB)65  
Vn at 1kHz(Typ)(nV/rtHz)43  
Pin/Package10CFP, 20LCCC, 8CDIP, 8SOIC  
RatingMilitary  
Operating Temp Range(Celsius)-55 to 125  
Approx. Price (US$) 0.85 | 1ku  
 Samples
 Inventory

Other qualified versions of TLE2061M

Version Part Number Definition
Catalog TLE2061 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • OPA567: Rail-to-Rail I/O, 2A Power Amplifier
  • TLE2061: JFET-Input High-Output-Drive uPower Operational Amplifier
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing

More Related Products

Product Information

Features

  • 2× Bandwidth (2 MHz) of the TL06x and TL03x Operational Amplifiers
  • Low Supply Current ... 290 µA/Ch Typ
  • On-chip Offset Voltage Trimming for Improved DC Performance
  • High Output Drive, Specified into 100- Loads
  • Lower Noise Floor Than Earlier Generations of Low-Power BiFETs

Description

The TLE206x series of low-power JFET-input operational amplifiers doubles the bandwidth of the earlier generation TL06x and TL03x BiFET families without significantly increasing power consumption. Texas Instruments Excalibur process also delivers a lower noise floor than the TL06x and TL03x. On-chip zener trimming of offset voltage yields precision grades for dc-coupled applications. The TL206x devices are pin-compatible with other TI BiFETs; they can be used to double the bandwidth of TL06x and TL03x circuits, or to reduce power consumption of TL05x, TL07x, and TL08x circuits by nearly 90%.

BiFET operational amplifiers offer the inherently-higher input impedance of the JFET-input transistors, without sacrificing the output drive associated with bipolar amplifiers. This makes them better suited for interfacing with high-impedance sensors or very low-level ac signals. They also feature inherently better ac response than bipolar or CMOS devices having comparable power consumption. The TLE206x family features a high-output-drive circuit capable of driving 100- loads at supplies as low as ±5 V. This makes them uniquely suited for driving transformer loads in modems and other applications requiring good ac characteristics, low power, and high output drive.

Because BiFET operational amplifiers are designed for use with dual power supplies, care must be taken to observe common-mode input voltage limits and output swing when operating from a single supply. DC biasing of the input signal is required and loads should be terminated to a virtual ground node at mid-supply. Texas Instruments TLE2426 integrated virtual ground generator is useful when operating BiFET amplifiers from single supplies.

The TLE206x are fully specified at ±15 V and ±5 V. For operation in low-voltage and/or single-supply systems, Texas Instruments LinCMOS families of operational amplifiers (TLC- and TLV-prefixes) are recommended. When moving from BiFET to CMOS amplifiers, particular attention should be paid to slew rate and bandwidth requirements, and output loading. The Texas Instrument TLV2432 and TLV2442 CMOS operational amplifiers are excellent choices to consider.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9080701M2AACTIVE-55 to 125 12.73 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9080701MHAACTIVE-55 to 125 11.74 | 1kuCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Purchase Samples
5962-9080701MPAACTIVE-55 to 125 5.85 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLE2061MDACTIVE-55 to 125 0.85 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2061MDG4ACTIVE  0.85 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2061MFKBACTIVE-55 to 1255962-9080701M2A12.73 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLE2061MJGBACTIVE-55 to 1255962-9080701MPA5.85 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLE2061MPOBSOLETE-55 to 125  PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
TLE2061MUBACTIVE-55 to 1255962-9080701MHA11.74 | 1kuCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9080701M2A
AmericasArrow 38
TI Lead Time*: 8 Weeks5962-9080701MHA
None Reported
View Distributors
TI Lead Time*: 10 Weeks5962-9080701MPA
AmericasRochester Electronics 89
TI Lead Time*: 10 WeeksTLE2061MD
AmericasArrow 762
Rochester Electronics >1k
EuropeEBV Elektronik 75
Spoerle 75
WorldwideDigiKey 169
Mouser Electronics 275
TI Lead Time*: 20 WeeksTLE2061MDG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksTLE2061MFKB
AmericasRochester Electronics 148
TI Lead Time*: 10 WeeksTLE2061MJGB
AmericasRochester Electronics 257
AsiaWPI 10
TI Lead Time*: 8 WeeksTLE2061MUB
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9080701M2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9080701MHA  TBD A42  N/A for Pkg TypeViewView
5962-9080701MPA  TBD A42  N/A for Pkg TypeViewView
TLE2061MD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLE2061MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2061MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLE2061MJGB  TBD A42  N/A for Pkg TypeViewView
TLE2061MUB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2061M Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA567 Rail-to-Rail I/O, 2A Power Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TLE2061 JFET-Input High-Output-Drive uPower Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here