TLE2071 Status: ACTIVE

Low-Noise High-Speed JFET-Input Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2071TLE2071M TLE2072 TLE2074 
Number of Channels1  1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.5  4.5  4.5  4.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)38  38  38  38  
Iq per channel(Max)(mA)2.2  2.2  1.8  1.875  
GBW(Typ)(MHz)9.4  9.4  9.4  9.4  
Slew Rate(Typ)(V/us)35  35  35  35  
VIO (25 deg C)(Max)(mV)4  4  6  5  
Offset Drift(Typ)(uV/C)3.2  3.2  2.3  10.1  
IIB(Max)(pA)175  175  175  175  
CMRR(Min)(dB)70  70  70  70  
Vn at 1kHz(Typ)(nV/rtHz)11.6  11.6  11.6  11.6  
RatingCatalog  Military  Catalog  Catalog  
Pin/Package8SOIC, 8PDIP  10CFP, 20LCCC, 8CDIP  8PDIP, 8SOIC  14PDIP, 16SOIC  
Operating Temp Range(Celsius) -55 to 125  -40 to 85   
Approx. Price (US$) 0.60 | 1ku   4.43 | 1ku   1.00 | 1ku   1.90 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of TLE2071

Version Part Number Definition
Automotive TLE2071-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TLE2071M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLE2074: Quad Low-Noise High-Speed JFET-Input Operational Amplifier
  • TL071: Low-Noise JFET-Input General-Purpose Operational Amplifier

Product Information

Features

  • Direct Upgrades to TL05x, TL07x, and TL08x BiFET Operational Amplifiers
  • Greater Than 2× Bandwidth (10 MHz) and 3× Slew Rate (45 V/µs) Than TL07x
  • Ensured Maximum Noise Floor
       17 nV/Hz\
  • On-Chip Offset Voltage Trimming for Improved DC Performance
  • Wider Supply Rails Increase Dynamic Signal Range to ±19 V

Description

The TLE207x series of JFET-input operational amplifiers more than double the bandwidth and triple the slew rate of the TL07x and TL08x families of BiFET operational amplifiers. Texas Instruments Excalibur process yields a typical noise floor of 11.6 nV/ Hz\ ensured maximum, offering immediate improvement in noise-sensitive circuits designed using the TL07x. The TLE207x also has wider supply voltage rails, increasing the dynamic signal range for BiFET circuits to ±19 V. On-chip zener trimming of offset voltage yields precision grades for greater accuracy in dc-coupled applications. The TLE207x are pin-compatible with lower performance BiFET operational amplifiers for ease in improving performance in existing designs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLE2071CDACTIVE0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071CDG4ACTIVE0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071CDROBSOLETE SOIC (D) | 8 View    Download CAD Format for this FootprintNot Available
TLE2071CPACTIVE0.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071CPE4ACTIVE0.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071IDACTIVE0.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071IDG4ACTIVE0.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071IDRACTIVE0.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2071IDRG4ACTIVE0.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2071IPACTIVE0.70 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2071IPE4ACTIVE0.70 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLE2071CD
AmericasArrow >1k
Rochester Electronics 675
AsiaWPI 75
WorldwideDigiKey 20
TI Lead Time*: 20 WeeksTLE2071CDG4
AsiaFarnell Asia 442
EuropeFarnell 442
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLE2071CP
AmericasArrow 302
Avnet 165
Newark 58
Rochester Electronics 270
AsiaFarnell Asia 58
EuropeAvnet-SILICA 100
EBV Elektronik 200
WorldwideDigiKey 743
Mouser Electronics 165
TI Lead Time*: 14 WeeksTLE2071CPE4
AsiaFarnell Asia 472
EuropeFarnell 409
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2071ID
AmericasArrow 83
Avnet 6
Rochester Electronics 25
AsiaWPI 61
EuropeAvnet-SILICA 25
WorldwideDigiKey 116
Mouser Electronics 30
TI Lead Time*: 20 WeeksTLE2071IDG4
AsiaFarnell Asia 524
EuropeFarnell 412
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2071IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2071IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLE2071IP
AmericasAvnet 5
EuropeEBV Elektronik 150
Spoerle 50
WorldwideDigiKey 411
TI Lead Time*: 14 WeeksTLE2071IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLE2071CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2071CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2071CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2071CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2071ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2071IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2071IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2071IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2071IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2071IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2071 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLE2074 Quad Low-Noise High-Speed JFET-Input Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TL071 Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here