TLE2072 Status: ACTIVE

Dual Low-Noise High-Speed JFET-Input Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2071 TLE2072TLE2072M TLE2074 
Number of Channels1  2  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.5  4.5  4.5  4.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)38  38  38  38  
Iq per channel(Max)(mA)2.2  1.8  1.8  1.875  
GBW(Typ)(MHz)9.4  9.4  9.4  9.4  
Slew Rate(Typ)(V/us)35  35  35  35  
VIO (25 deg C)(Max)(mV)4  6  6  5  
Offset Drift(Typ)(uV/C)3.2  2.3  2.4  10.1  
IIB(Max)(pA)175  175  175  175  
CMRR(Min)(dB)70  70  70  70  
Vn at 1kHz(Typ)(nV/rtHz)11.6  11.6  11.6  11.6  
RatingCatalog  Catalog  Military  Catalog  
Pin/Package8SOIC, 8PDIP  8PDIP, 8SOIC  10CFP, 20LCCC, 8CDIP  14PDIP, 16SOIC  
Operating Temp Range(Celsius) -40 to 85  -55 to 125   
Approx. Price (US$) 0.60 | 1ku   1.00 | 1ku   7.01 | 100u   1.90 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of TLE2072

Version Part Number Definition
Automotive TLE2072-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Military TLE2072M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • TL072: Dual Low-Noise JFET-Input General-Purpose Operational Amplifier
  • OPA2132: High Speed FET-Input Operational Amplifiers
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver

Product Information

Features

  • Direct Upgrades to TL05x, TL07x, and TL08x BiFET Operational Amplifiers
  • Greater Than 2× Bandwidth (10 MHz) and 3× Slew Rate (45 V/µs) Than TL07x
  • Ensured Maximum Noise Floor
       17 nV/Hz\
  • On-Chip Offset Voltage Trimming for Improved DC Performance
  • Wider Supply Rails Increase Dynamic Signal Range to ±19 V

Description

The TLE207x series of JFET-input operational amplifiers more than double the bandwidth and triple the slew rate of the TL07x and TL08x families of BiFET operational amplifiers. Texas Instruments Excalibur process yields a typical noise floor of 11.6 nV/ Hz\ ensured maximum, offering immediate improvement in noise-sensitive circuits designed using the TL07x. The TLE207x also has wider supply voltage rails, increasing the dynamic signal range for BiFET circuits to ±19 V. On-chip zener trimming of offset voltage yields precision grades for greater accuracy in dc-coupled applications. The TLE207x are pin-compatible with lower performance BiFET operational amplifiers for ease in improving performance in existing designs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLE2072CDACTIVE 1.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2072CDG4ACTIVE 1.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2072CDRACTIVE 1.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2072CDRG4ACTIVE 1.00 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2072CPACTIVE 1.00 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2072CPE4ACTIVE 1.00 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2072IDACTIVE 1.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2072IDG4ACTIVE 1.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2072IDRACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Purchase Samples
TLE2072IDRG4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Purchase Samples
TLE2072IPACTIVE 1.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2072IPE4ACTIVE 1.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:36 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLE2072CD
AsiaFarnell Asia 45
WPI 91
EuropeAvnet-SILICA 54
WorldwideDigiKey >1k
Mouser Electronics 544
TI Lead Time*: 20 WeeksTLE2072CDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2072CDR
AmericasArrow >1k
Newark 58
Rochester Electronics >1k
AsiaFarnell Asia 58
WorldwideDigiKey 756
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLE2072CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2072CP
AmericasArrow 154
Avnet 44
Newark 221
Rochester Electronics >1k
AsiaFarnell Asia 260
WPI 64
EuropeFarnell 250
WorldwideDigiKey 35
Mouser Electronics 35
TI Lead Time*: 20 WeeksTLE2072CPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2072ID
AmericasArrow 64
Avnet >1k
AsiaFarnell Asia 133
EuropeAvnet-SILICA 260
TI Lead Time*: 20 WeeksTLE2072IDG4
AsiaFarnell Asia 20
TI Lead Time*: 20 WeeksTLE2072IDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLE2072IDRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTLE2072IP
AmericasRochester Electronics 50
EuropeAvnet-SILICA 50
EBV Elektronik 50
TI Lead Time*: 14 WeeksTLE2072IPE4
WorldwideMouser Electronics 145
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLE2072CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2072CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2072ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2072IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2072IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2072 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TPS54418 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here