TLE2141-EP Status: ACTIVE

Enhanced Product Excaliber Low-Noise High-Speed Precision Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2141-EP
Number of Channels1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)44  
Iq per channel(Max)(mA)4.4  
GBW(Typ)(MHz)5.8  
Slew Rate(Typ)(V/us)45  
VIO (25 deg C)(Max)(mV)1.4  
Offset Drift(Typ)(uV/C)1.7  
IIB(Max)(pA)2000000  
CMRR(Min)(dB)85  
Vn at 1kHz(Typ)(nV/rtHz)10.5  
RatingHiRel Enhanced Product  
Pin/Package8SOIC  
Operating Temp Range(Celsius)-55 to 125  
Approx. Price (US$) 1.80 | 100u  
 Samples
 Inventory

Other qualified versions of TLE2141-EP

Version Part Number Definition
Catalog TLE2141 TI's standard catalog product
Military TLE2141M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TLE2141: Low Noise High-Speed Precision Single Supply Operational Amplifier

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Low Noise
    • 10 Hz...15 nV/Hz
    • 1 kHz...10.5 nV/Hz
  • 10 000-pF Load Capability
  • 20-mA (Min) Short-Circuit Output Current
  • 27-V/µs Slew Rate (Min)
  • High Gain-Bandwidth Product...5.9 MHz
  • Low VIO...900 µV (Max) at 25°C
  • Single or Split Supply...4 V to 44 V
  • Fast Settling Time
    • 340 ns to 0.1%
    • 400 ns to 0.01%
  • Saturation Recovery...150 ns
  • Large Output Swing...VCC– + 0.1 V to VCC+ – 1 V

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to Highly Accelerated Stress Test (HAST)or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specificed performance and environmental limits.
Excalibur is a trademark of Texas Instruments.

Description

The TLE214x devices are high-performance, internally compensated operational amplifiers built using the Texas Instruments complementary bipolar Excalibur. process. They are pin-compatible upgrades to standard industry products.

The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5 nV//100-pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 400 ns.

The devices are stable with capacitive loads up to 10 nF, although the 6-MHz bandwidth decreases to 1.8 MHz at this high loading level. As such, the TLE214x are useful for low-droop sample-and-holds and direct buffering of long cables, including 4-mA to 20-mA current loops.

The special design also exhibits an improved insensitivity to inherent integrated circuit component mismatches as is evidenced by a 900-µV maximum offset voltage and 1.7-µV/°C typical drift. Minimum common-mode rejection ratio and supply-voltage rejection ratio are 85 dB and 90 dB, respectively.

Device performance is relatively independent of supply voltage over the ±2-V to ±22-V range. Inputs can operate between VCC– – 0.3 V to VCC+ – 1.8 V without inducing phase reversal, although excessive input current may flow out of each input exceeding the lower common-mode input range. The all-npn output stage provides a nearly rail-to-rail output swing of VCC– – 0.1 V to VCC+ – 1 V under light current-loading conditions. The device can sustain shorts to either supply since output current is internally limited, but care must be taken to ensure that maximum package power dissipation is not exceeded.

Both versions can also be used as comparators. Differential inputs of VCC± can be maintained without damage to the device. Open-loop propagation delay with TTL supply levels is typically 200 ns. This gives a good indication as to output stage saturation recovery when the device is driven beyond the limits of recommended output swing.

The TLE214x devices are available in industry-standard 8-pin and 16-pin small-outline packages. The devices are characterized for operation from –55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLE2141MDREPACTIVE-55 to 125V62/08620-01XE1.80 | 100uSOIC (D) | 8 View 2500 | LARGE T&RContact TI Distributor or Sales Office
V62/08620-01XEACTIVE-55 to 125 1.80 | 100uSOIC (D) | 8 View 2500 | LARGE T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLE2141MDREP
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/08620-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLE2141MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/08620-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2141-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLE2141 Low Noise High-Speed Precision Single Supply Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here