TLE2142M Status: ACTIVE

High Speed High Drive Precision Dual Operational Amplifier


      
         
Alert me about changes<br/>to this product

 TLE2142 TLE2142M
Number of Channels2  2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)44  44  
Iq per channel(Max)(mA)4.4  4.4  
GBW(Typ)(MHz)5.8  5.8  
Slew Rate(Typ)(V/us)45  45  
VIO (25 deg C)(Max)(mV)1.9  1.2  
Offset Drift(Typ)(uV/C)1.7  1.7  
IIB(Max)(pA)2000000  2000000  
CMRR(Min)(dB)85  85  
Vn at 1kHz(Typ)(nV/rtHz)10.5  10.5  
RatingCatalog  Military  
Pin/Package16TSSOP, 8PDIP, 8SOIC  10CFP, 20LCCC, 8CDIP, 8SOIC  
Operating Temp Range(Celsius) -55 to 125  
Approx. Price (US$) 0.85 | 1ku   1.15 | 1ku  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLE2142M

Version Part Number Definition
Automotive TLE2142-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TLE2142 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • OPA1612: 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier
  • TLE2142: Dual Low-Noise High-Speed Precision Operational Amplifier
  • TLE2141: Low Noise High-Speed Precision Single Supply Operational Amplifier
  • SRC4192: High-End Sample Rate Converter
  • DSD1794A: 132dB SNR Highest Performance Stereo Audio DAC (H/W Control)
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)

More Related Products

Product Information

Features

  • Low Noise
  • 10 Hz...15 nV/Hz\
  • 1 kHz...10.5 nV/Hz\
  • 10000-pF Load Capability
  • 20-mA Min Short-Circuit Output Current
  • 27-V/µs Min Slew Rate
  • High Gain-Bandwidth Product...5.9 MHz
  • Low VIO ...500 µV Max at 25°C
  • Single or Split Supply...4 V to 44 V
  • Fast Settling Time
  • 340 ns to 0.1%
  • 400 ns to 0.01%
  • Saturation Recovery...150 ns
  • Large Output Swing
  • VCC– +0.1 V to VCC+ –1 V

Description

The TLE214x and TLE214xA devices are high-performance, internally compensated operational amplifiers built using Texas Instruments complementary bipolar Excalibur process. The TLE214xA is a tighter offset voltage grade of the TLE214x. Both are pin-compatible upgrades to standard industry products.

The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5 nV//100-pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 400 ns.

The devices are stable with capacitive loads up to 10 nF, although the 6-MHz bandwidth decreases to 1.8 MHz at this high loading level. As such, the TLE214x and TLE214xA are useful for low-droop sample-and-holds and direct buffering of long cables, including 4-mA to 20-mA current loops.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9321603Q2AACTIVE-55 to 125 16.02 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9321603QHAACTIVE-55 to 125 15.83 | 1kuCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Purchase Samples
5962-9321603QPAACTIVE-55 to 125 10.67 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2142MDACTIVE-55 to 125 1.15 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2142MDG4ACTIVE  1.15 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2142MDRACTIVE-55 to 125 1.15 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2142MDRG4ACTIVE  1.15 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2142MFKBACTIVE-55 to 1255962-9321603Q2A16.02 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLE2142MJGBACTIVE-55 to 1255962-9321603QPA10.67 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TLE2142MUBACTIVE-55 to 1255962-9321603QHA15.83 | 1kuCFP (U) | 10  1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:35 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9321603Q2A
None Reported
View Distributors
TI Lead Time*: 8 Weeks5962-9321603QHA
None Reported
View Distributors
TI Lead Time*: 10 Weeks5962-9321603QPA
AmericasArrow 40
Avnet 22
TI Lead Time*: 18 WeeksTLE2142MD
AmericasArrow 629
Avnet 75
Newark 225
EuropeArrow Northern Europe 150
WorldwideDigiKey 6
Mouser Electronics 243
TI Lead Time*: 19 WeeksTLE2142MDG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTLE2142MDR
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksTLE2142MDRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksTLE2142MFKB
AmericasArrow 12
TI Lead Time*: 10 WeeksTLE2142MJGB
AmericasArrow 97
Avnet 23
TI Lead Time*: 8 WeeksTLE2142MUB
AmericasArrow 960
Avnet 11
Rochester Electronics 602
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9321603Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9321603QHA  TBD A42  N/A for Pkg TypeViewView
5962-9321603QPA  TBD A42  N/A for Pkg TypeViewView
TLE2142MD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLE2142MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2142MDR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLE2142MDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2142MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TLE2142MJGB  TBD A42  N/A for Pkg TypeViewView
TLE2142MUB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2142M Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA1612 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TLE2142 Dual Low-Noise High-Speed Precision Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TLE2141 Low Noise High-Speed Precision Single Supply Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
TLE2142A Excalibur Low-Noise High-Speed Precision Dual Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
SRC4192 High-End Sample Rate Converter DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC TI customers also evaluated this product.
DSD1794A 132dB SNR Highest Performance Stereo Audio DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
LM124 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
PCM2704 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface) USB AUDIO-USB DACS TI customers also evaluated this product.
TLE2064M JFET-Input Low Power High Drive Quad Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here