TLE2426 Status: ACTIVE

The 'Rail Splitter' Precision Virtual Ground


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLE2426
Special FunctionYes  
Pin/Package3TO-92, 8PDIP, 8SOIC  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of TLE2426

Version Part Number Definition
Automotive TLE2426-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TLE2426-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLE2425: Precision Virtual Ground
  • TLE2426-EP: Enhanced Product Rail Splitter Precision Virtual Ground

Product Information

Features

  • 1/2 VI Virtual Ground for Analog Systems
  • Self-Contained 3-terminal TO-226AA Package
  • Micropower Operation...170 uA Typ,
    VI = 5 V
  • Wide VI Range...4 V to 40 V
  • High Output-Current Capability
    • Source...20 mA Typ
    • Sink...20 mA Typ
  • Excellent Output Regulation
    • -45 uV Typ at IO = 0 to -10 mA
    • +15 uV Typ at IO = 0 to +10 mA
  • Low-Impedance Output...0.0075 Ω Typ
  • Noise Reduction Pin (D, JG, and P Packages Only)

Description

In signal-conditioning applications utilizing a single power source, a reference voltage equal to one-half the supply voltage is required for termination of all analog signal grounds. Texas Instruments presents a precision virtual ground whose output voltage is always equal to one-half the input voltage, the TLE2426 "rail splitter."

The unique combination of a high-performance, micropower operational amplifier and a precision-
trimmed divider on a single silicon chip results in a precise VO/VI ratio of 0.5 while sinking and sourcing current. The TLE2426 provides a low-
impedance output with 20 mA of sink and source capability while drawing less than 280uA

of supply current over the full input range of 4V to 40V. A designer need not pay the price in terms of board space for a conventional signal ground consisting of resistors, capacitors, operational amplifiers, and voltage references. The performance and precision of the TLE2426 is available in an easy-to-use, space saving, 3-terminal LP package. For increased performance, the optional 8-pin packages provide a noise-reduction pin. With the addition of an external capacitor (CNR), peak-to-peak noise is reduced while line ripple rejection is improved.

Initial output tolerance for a single 5-V or 12-V system is better than 1% with 3.6% over the full 40-V input range. Ripple rejection exceeds 12 bits of accuracy. Whether the application is for a data acquisition front end, analog signal termination, or simply a precision voltage reference, the TLE2426 eliminates a major source of system error.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I suffix devices are characterized for operation from -40°C to 85°C. The M suffix devices are characterized over the full military temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9555602Q2AOBSOLETE-55 to 125 LCCC (FK) | 20     Download CAD Format for this FootprintNot Available
5962-9555602QPAOBSOLETE-55 to 125 CDIP (JG) | 8 View    Not Available
TLE2426CDACTIVE 0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426CDG4ACTIVE 0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426CDRACTIVE 0.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426CDRG4ACTIVE 0.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426CLPACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426CLPE3ACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426CLPRACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426CLPRE3ACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426CPACTIVE 0.55 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426CPE4ACTIVE 0.55 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426IDACTIVE 0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426IDG4ACTIVE 0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426IDRACTIVE 0.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426IDRG4ACTIVE 0.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426ILPACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426ILPE3ACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 1000 | BULK Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426ILPRACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426ILPRE3ACTIVE 0.55 | 1kuTO-92 (LP) | 3 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426IPACTIVE 0.55 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426IPE4ACTIVE 0.55 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLE2426MDACTIVE-55 to 1250.70 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426MDG4ACTIVE-55 to 1250.70 | 1kuSOIC (D) | 8 View 75 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLE2426MFKBOBSOLETE-55 to 125 LCCC (FK) | 20     Download CAD Format for this FootprintNot Available
TLE2426MJGBOBSOLETE-55 to 125 CDIP (JG) | 8 View    Not Available
TLE2426MLPOBSOLETE-55 to 125 TO-92 (LP) | 3 View    Not Available
TLE2426MPOBSOLETE-55 to 125 PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 04 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLE2426CD
AmericasAvnet 373
Newark 707
Rochester Electronics >1k
AsiaFarnell Asia 655
WPI 88
EuropeFarnell 561
Spoerle 525
WorldwideDigiKey 19
Mouser Electronics 123
TI Lead Time*: 20 WeeksTLE2426CDG4
AmericasAvnet 350
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426CDR
AmericasNewark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426CLP
AmericasArrow >1k
Avnet 651
Newark 901
Rochester Electronics 822
EuropeAbacus Polar 240
Avnet-SILICA 448
EBV Elektronik 251
Spoerle 702
WorldwideDigiKey 877
Mouser Electronics 642
TI Lead Time*: 20 WeeksTLE2426CLPE3
AmericasRochester Electronics 195
AsiaFarnell Asia 633
EuropeFarnell 570
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLE2426CLPR
AsiaWPI 919
WorldwideDigiKey 851
TI Lead Time*: 4 WeeksTLE2426CLPRE3
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLE2426CP
AmericasRochester Electronics 731
AsiaFarnell Asia 116
EuropeFarnell 92
WorldwideDigiKey 706
Mouser Electronics 231
TI Lead Time*: 1 WeekTLE2426CPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426ID
AmericasArrow >1k
Newark 50
Rochester Electronics 3
AsiaFarnell Asia 803
EuropeAvnet-SILICA 750
EBV Elektronik 7
Farnell 754
WorldwideDigiKey 65
Mouser Electronics 422
TI Lead Time*: 20 WeeksTLE2426IDG4
AmericasAvnet 523
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426IDR
AmericasAvnet >1k
WorldwideDigiKey 923
TI Lead Time*: 20 WeeksTLE2426IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426ILP
AmericasArrow 31
Newark 682
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeFarnell 982
Spoerle 1k
WorldwideDigiKey 109
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTLE2426ILPE3
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLE2426ILPR
AmericasRochester Electronics 302
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLE2426ILPRE3
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTLE2426IP
AmericasNewark 426
AsiaFarnell Asia 20
EuropeSpoerle 200
WorldwideDigiKey 434
Mouser Electronics 424
TI Lead Time*: 4 WeeksTLE2426IPE4
EuropeEBV Elektronik 200
WorldwideDigiKey  Available
TI Lead Time*: 10 WeeksTLE2426MD
AmericasArrow 236
Avnet 360
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLE2426MDG4
WorldwideDigiKey  Available
Call**TLE2426MJGB
AmericasRochester Electronics 420
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLE2426CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426CLP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426CLPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426CLPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426CLPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2426CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2426ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLE2426ILP RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426ILPE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426ILPR RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426ILPRE3 RoHS Compliant Pb-Free (RoHS) CU SN N/A for Pkg TypeViewView
TLE2426IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2426IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLE2426MD  TBD CU NIPDAU Level-1-220C-UNLIMViewView
TLE2426MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLE2426 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLE2425 Precision Virtual Ground MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS TI customers also evaluated this product.
TLE2426-EP Enhanced Product Rail Splitter Precision Virtual Ground MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here