|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
TLK1002A is a single-chip dual signal conditioning transceiver. This chip supports data rates from 1.0 Gbps up to 1.3 Gbps. An on-chip clock generation phase-locked loop (PLL) generates the required half-rate clock from an externally applied reference clock. This reference clock equals approximately one tenth of the data rate. It may be off frequency from both received data streams by up to ±200 ppm. Both data paths are implemented identical. The implemented input buffers provide an input sensitivity of 400 mVp-p differential. The data paths tolerate up to 0.606 UI total input jitter. Signal retiming is performed by means of phase-locked loop (PLL) circuits. The retimed output signals are fed to VML output buffers, which provide output amplitudes of typical 1600mVp-p differential across the external 2x50 View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLK1002ARGER | ACTIVE | 0 to 70 | 6.00 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| TLK1002ARGERG4 | ACTIVE | 0 to 70 | 6.00 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| TLK1002ARGET | ACTIVE | 0 to 70 | 6.60 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
| TLK1002ARGETG4 | ACTIVE | 0 to 70 | 6.60 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:33 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK1002ARGER | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLK1002ARGERG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTLK1002ARGET | |||
| Americas | Newark | 86 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 101 | |
| Worldwide | DigiKey | 73 | |
| Mouser Electronics | 180 | ||
| TI Lead Time*: 16 WeeksTLK1002ARGETG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK1002ARGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK1002ARGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK1002ARGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK1002ARGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK1002A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK1221 | Gigabit Ethernet Serdes in small 40-pin package | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK100 | Industrial Ethernet PHY | INTERFACE-Ethernet | TI customers also evaluated this product. |
| SN65LVCP408 | 8x8 4.25Gbps Crosspoint Switch | LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) | TI customers also evaluated this product. |
| TLK10021 | XAUI to XFI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |

No Tags are Available for this Part Number