TLK1101E Status: ACTIVE

11.3Gb/s Cable and PC Board Equalizer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK1101ETLK4201EA TLK6201EA 
VCC(V)3.3  3.3 +/- 10%  3.3 +/- 10%  
ICC(Max)(mA)110  38  67  
ICC(Nom)(mA)76  32  45  
Operating Temp Range(Celsius)-40 to 100  -40 to 85   
Pin/Package20QFN  16QFN  16QFN  
Vin Min(Typ)(mV p-p)250  120  100  
Vin Max(Typ)(mV p-p)1600  2000  2000  
DJ(Typ)(ps)17  20  8  
RJ(Typ)(ps)1.5  4  1  
tr(Typ)(ps)24  55  35  
tf(Typ)(ps)24  55  35  
Data Rate(Typ)(Gbps)11.3  4.25  6.25  
Vod(Typ)(mV p-p)900  780  600 to 1500  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLK1102E: 11.3-Gbps Dual Channel Cable and PC Board Equalizer
  • TLK6201EA: 1Gbps to 6.25Gbps Cable and PC Board Equalizer

Product Information

Features

  • Multi-Rate Operation up to 11.3Gbps
  • Compensates for up to 30dB Loss on the Receive Side and up to 7dB Loss on the Transmit Side at 5.65GHz
  • Input Offset Cancellation
  • Output Disable/Squelch Function
  • Loss Of Signal Detection
  • Adjustable Output Swing
  • Adjustable Output De-Emphasis
  • Two-Wire Serial Interface
  • Single 3.3V Supply
  • Surface Mount Small Footprint 4-mm × 4-mm 20-Pin QFN Package
  • APPLICATIONS
    • High-Speed Links In Communication And Data Systems
    • SFP+ and XFP Active Cables
    • Backplane, Daughtercard, and Cable Interconnects for 10GE, 8GFC, 10GFC, 10G SONET, SAS, SATA

Description

The TLK1101E is a versatile and flexible high-speed equalizer for applications in digital high-speed links with data rates up to 11.3Gbps.

The TLK1101E can be configured in many ways to optimize its performance. It provides output de-emphasis adjustable from 0dB to 7dB using pins DE0 and DE1.

The output differential voltage swing can be set to 300mVp-p, 600mVp-p, or 900mVp-p using the SWG pin. A controlling voltage on pin VTH can be used to adjust the input threshold voltage.

Pins LN0 and LN1 can be used to optimize the device performance for various interconnect lengths, e.g. from 0 to 20 meters of 24-AWG twinaxial cable.

The LOS (loss of signal) assert level can be set to a desired level through a controlling voltage connected to pin LOSL.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLK1101ERGPRACTIVE-40 to 1007.95 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK1101ERGPRG4ACTIVE-40 to 1007.95 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK1101ERGPTACTIVE-40 to 1008.75 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol
TLK1101ERGPTG4ACTIVE-40 to 1008.75 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTLK1101ERGPR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLK1101ERGPRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTLK1101ERGPT
AmericasArrow 250
Rochester Electronics 500
WorldwideDigiKey 702
TI Lead Time*: 16 WeeksTLK1101ERGPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK1101ERGPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLK1101ERGPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLK1101ERGPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLK1101ERGPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK1101E Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK1102E 11.3-Gbps Dual Channel Cable and PC Board Equalizer SIGNAL CONDITIONERS-EQUALIZERS TI customers also evaluated this product.
TLK6201EA 1Gbps to 6.25Gbps Cable and PC Board Equalizer SIGNAL CONDITIONERS-EQUALIZERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here