|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TLK1201A/TLK1201AI gigabit ethernet transceiver provides for ultrahigh-speed, full-duplex, point-to-point data transmissions. This device is based on the timing requirements of the 10-bit interface specification by the IEEE 802.3 gigabit ethernet specification and is also compliant with the ANSI X3.230-1994 (FC-PH) fibre channel standard. The device supports data rates from 0.6 Gbps to 1.3 Gbps. The primary application of the transceiver is to provide building blocks for point-to-point baseband data transmission over controlled impedance media of 50 View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLK1201AIRCP | ACTIVE | -40 to 85 | 5.25 | 1ku | HVQFP (RCP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
| TLK1201AIRCPG4 | ACTIVE | -40 to 85 | 5.25 | 1ku | HVQFP (RCP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
| TLK1201AIRCPR | ACTIVE | -40 to 85 | 4.85 | 1ku | HVQFP (RCP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
| TLK1201AIRCPRG4 | ACTIVE | -40 to 85 | 4.85 | 1ku | HVQFP (RCP) | 64 | View | 1000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:33 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK1201AIRCP | |||
| Americas | Avnet | 11 | |
| Newark | 50 | ||
| Rochester Electronics | 165 | ||
| Asia | Farnell Asia | 51 | |
| WPI | 110 | ||
| Europe | Farnell | 41 | |
| Worldwide | DigiKey | 199 | |
| Mouser Electronics | 92 | ||
| TI Lead Time*: 20 WeeksTLK1201AIRCPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLK1201AIRCPR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLK1201AIRCPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK1201AIRCP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK1201AIRCPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK1201AIRCPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK1201AIRCPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK1201AI 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK2201AJR | 1.0 to 1.6 Gbps Gigabit Ethernet Tranceiver | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK1221 | Gigabit Ethernet Serdes in small 40-pin package | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK2201A | 1.0 to 1.6 Gbps Gigabit Ethernet Transceiver | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK1201A | Gigabit Ethernet Transceiver With Half Rate Option | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK2226 | 6 Port Gigabit Ethernet Transceiver | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number