|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TLK1211RCP gigabit ethernet transceiver provides for ultrahigh-speed, full-duplex, point-to-point data transmissions. This device is based on the timing requirements of the 10-bit interface specification by the IEEE 802.3 gigabit ethernet specification and is also compliant with the ANSI X3.230-1994 (FC-PH) fibre channel standard. The device supports data rates from 0.6 Gbps to 1.3 Gbps. The primary application of the transceiver is to provide building blocks for point-to-point baseband data transmission over controlled impedance media of 50 View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLK1211RCP | ACTIVE | -40 to 85 | 14.00 | 1ku | HVQFP (RCP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
| TLK1211RCPG4 | ACTIVE | -40 to 85 | 14.00 | 1ku | HVQFP (RCP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK1211RCP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLK1211RCPG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK1211RCP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK1211RCPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK1211 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK2541 | 1 - 2.6Gbps Serdes for EPON OLT | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK1221 | Gigabit Ethernet Serdes in small 40-pin package | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK2211 | 0.6 to 1.3Gbps Ethernet Transceiver | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| PTEA420025 | 20-A, 48-V Input, Isolated, 1/8th Brick DC/DC Converter | ISOLATED DC/DC CONVERTERS-48V STANDARD PINOUT BRICK | TI customers also evaluated this product. |
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TL2575-12 | 1-A Simple Step-Down Switching Voltage Regulators | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC138A | 3-Line To 8-Line decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| TPS60500 | 250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-DOWN CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| PTN78020A | 4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS62400 | Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24006 | Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Bi-Color LED | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

Most Popular Tags for TLK1211: