TLK1221 Status: ACTIVE

Gigabit Ethernet Serdes in small 40-pin package


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TLK1211 TLK1221TLK2541 
Operating Temp Range(Celsius)-40 to 85   -40 to 85  
Pin/Package64HVQFP  40QFN  80HTQFP  
Gbps per Serial Channel(Min)0.6  0.6  1  
Gbps per Serial Channel(Max)1.3  1.3  2.6  
Number of Serial Channels1  1  1  
Serial I/FLVPECL  LVPECL   
Parallel to Serial Ratio10  10   
Parallel I/FLVTTL  LVTTL  LVTTL  
mW per Serial Channel250  200   
Special FunctionFast Relock for EPON    
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLK2211: 0.6 to 1.3Gbps Ethernet Transceiver
  • TLK1211: Gigabit Ethernet Serdes for PON
  • TLK1501: 0.6 to 1.5 Gbps Transceiver
  • TLK100: Industrial Ethernet PHY
  • SN74HC08: Quadruple 2-Input Positive-AND Gates

Product Information

Features

  • 0.6- to 1.3-Gigabits Per Second (Gbps) Serializer/Deserializer
  • Low Power Consumption 250 mW (typ) at 1.25 Gbps
  • LVPECL-Compatible Differential I/O on High-Speed Interface
  • Single Monolithic PLL Design
  • Support For 10-Bit Interface
  • Fast Relock Times Less Than 256 ns (typ) Suitable for EPON/GEPON Applications such as OLT and ONU Systems
  • Receiver Differential-Input Thresholds, 200-mV Minimum
  • Industrial Temperature Range From –40°C to 85°C
  • IEEE 802.3 Gigabit Ethernet Compliant
  • Designed in 0.25 µm CMOS Technology
  • No External Filter Capacitors Required
  • Comprehensive Suite of Built-In Testability
  • 2.5-V Supply Voltage for Lowest-Power Operation
  • 3.3-V Tolerant on LVTTL Inputs
  • Hot Plug Protection
  • 40-Pin 6-mm × 6-mm QFN PowerPAD™ Package

All trademarks are the property of their respective owners.

Description

The TLK1221 gigabit Ethernet transceiver provides for high-speed full-duplex point-to-point data transmissions. These devices are based on the timing requirements of the 10-bit interface specification by the IEEE 802.3 Gigabit Ethernet specification. The TLK1221 supports data rates from 0.6 Gbps through 1.3 Gbps.

The primary application of these devices is to provide building blocks for point-to-point baseband data transmission over controlled-impedance media of 50 . The transmission media can be printed-circuit board traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The TLK1221 performs the data serialization, deserialization, and clock extraction functions for a physical layer interface device. The transceiver operates at 1.25 Gbps (typical), providing up to 1 Gbps of data bandwidth over a copper or optical media interface.

This device supports the defined 10-bit interface (TBI). In the TBI mode, the serializer/deserializer (SERDES) accepts 10-bit wide 8b/10b parallel encoded data bytes. The parallel data bytes are serialized and transmitted differentially at PECL-compatible voltage levels. The SERDES extracts clock information from the input serial stream and deserializes the data, outputting a parallel 10-bit data byte.

A comprehensive series of built-in tests is provided for self-test purposes, including loopback and pseudorandom binary sequence (PRBS) generation and verification.

The TLK1221 is housed in a high-performance, thermally enhanced, 40-pin QFN package. Use of this package does not require any special considerations except to note that the pad, which is an exposed die pad on the bottom of the device, is a metallic thermal and electrical conductor. It is required that the TLK1221 pad be soldered to the thermal land on the board as it serves as the main ground connection for the device.

The TLK1221 is characterized for operation from –40°C to 85°C.

This device uses a 2.5-V supply. The I/O section is 3.3-V compatible. With the 2.5-V supply, the chipset is very power-efficient, dissipating less than 200 mW typical power when operating at 1.25 Gbps.

The TLK1221 is designed to be hot-plug capable. A power-on reset causes RBC0, RBC1, the parallel output signal terminals, TXP, and TXN to be held in the high-impedance state.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLK1221RHARACTIVE3.25 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK1221RHARG4ACTIVE3.25 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK1221RHATACTIVE3.60 | 1kuQFN (RHA) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol
TLK1221RHATG4ACTIVE3.60 | 1kuQFN (RHA) | 40 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK1221RHAR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLK1221RHARG4
None Reported
View Distributors
TI Lead Time*: 8 WeeksTLK1221RHAT
AsiaFarnell Asia 14
EuropeFarnell 14
WorldwideMouser Electronics 16
TI Lead Time*: 8 WeeksTLK1221RHATG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK1221RHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK1221RHARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK1221RHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK1221RHATG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK1221 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TLK1221EVM Evaluation ModuleTLK1221EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK2211 0.6 to 1.3Gbps Ethernet Transceiver SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS TI customers also evaluated this product.
TLK1211 Gigabit Ethernet Serdes for PON SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS TI customers also evaluated this product.
TLK1501 0.6 to 1.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK100 Industrial Ethernet PHY INTERFACE-Ethernet TI customers also evaluated this product.
SN74HC08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
ADS62P45 Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SN74AHC08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
GC5016 4 channel wideband DDC and/or DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
SN74ALVC164245 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here