TLK1501 Status: ACTIVE

0.6 to 1.5 Gbps Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK1501
Operating Temp Range(Celsius)-40 to 85  
Pin/Package64HVQFP  
Gbps per Serial Channel(Min)0.6  
Gbps per Serial Channel(Max)1.5  
Number of Serial Channels1  
Serial I/FCML  
mW per Serial Channel250  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLK1521: 500 Mbps to 1.3 Gbps 18 bit Transceiver
  • TLK2501: 1.5 to 2.5 Gbps Transceiver
  • TLK2521: 1.0 to 2.5 Gbps 18-Bit Serdes
  • TLK1221: Gigabit Ethernet Serdes in small 40-pin package
  • OPA445: High Voltage FET-Input Operational Amplifier
  • TL16C754B: Quad UART with 64-Byte FIFO

Product Information

Features

  • Hot Plug Protection
  • 0.6 to 1.5 Gigabits Per Second (Gbps) Serializer/Deserializer
  • High-Performance 64-Pin VQFP Thermally Enhanced Package (PowerPAD™)
  • 2.5 V Power Supply for Low Power Operation
  • Programmable Voltage Output Swing on Serial Output
  • Interfaces to Backplane, Copper Cables, or Optical Converters
  • Rated for Industrial Temperature Range
  • On-Chip 8-Bit/10-Bit (8B/10B) Encoding/Decoding, Comma Alignment, and Link Synchronization
  • On-Chip PLL Provides Clock Synthesis From Low-Speed Reference
  • Receiver Differential Input Thresholds 200 mV Minimum
  • Typical Power: 250 mW
  • Loss of Signal (LOS) Detection
  • Ideal for High-Speed Backplane Interconnect and Point-to-Point Data Link

PowerPAD is a trademark of Texas Instruments.

Description

The TLK1501 is a member of the transceiver family of multigigabit transceivers used in ultrahigh-speed bidirectional point-to-point data transmission systems. The TLK1501 supports an effective serial interface speed of 0.6 Gbps to 1.5 Gbps, providing up to 1.2 Gbps of data bandwidth. The TLK1501 is pin-for-pin compatible with the TLK2500. The TLK1501 is both pin-for-pin compatible with and functionally identical to the TLK2501, a 1.6 to 2.5 Gbps transceiver, and the TLK3101, a 2.5 to 3.125 Gbps transceiver, providing a wide range of performance solutions with no required board layout changes.

The primary application of this chip is to provide very high-speed I/O data channels for point-to-point baseband data transmission over controlled impedance media of approximately 50 .

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLK1501IRCPACTIVE-40 to 859.10 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
TLK1501IRCPG4ACTIVE-40 to 859.10 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
TLK1501IRCPRACTIVE-40 to 858.40 | 1kuHVQFP (RCP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK1501IRCPRG4ACTIVE-40 to 858.40 | 1kuHVQFP (RCP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK1501IRCP
AmericasArrow >1k
Newark 123
Rochester Electronics 24
EuropeArrow Northern Europe 2
TI Lead Time*: 20 WeeksTLK1501IRCPG4
AmericasAvnet 215
AsiaFarnell Asia 503
EuropeFarnell 493
TI Lead Time*: 20 WeeksTLK1501IRCPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLK1501IRCPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK1501IRCP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK1501IRCPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK1501IRCPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK1501IRCPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK1501 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TLK1501 SerDes Evaluation ModuleTLK1501EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK1521 500 Mbps to 1.3 Gbps 18 bit Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK2501 1.5 to 2.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK2521 1.0 to 2.5 Gbps 18-Bit Serdes SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK1221 Gigabit Ethernet Serdes in small 40-pin package SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS TI customers also evaluated this product.
OPA445 High Voltage FET-Input Operational Amplifier PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
TL16C754B Quad UART with 64-Byte FIFO INTERFACE-UARTS TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
TVP5154A 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
XTR101 Precision, Low Drift 4-20mA Two-Wire Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here