|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLK2211 gigabit ethernet transceiver provide for ultrahigh-speed full-duplex point-to-point data transmissions. These devices are based on the timing requirements of the 10-bit interface specification by the IEEE 802.3 Gigabit Ethernet specification. The TLK2211 supports data rates from 1.0 Gbps through 1.3 Gbps. The primary application of this device is to provide building blocks for point-to-point baseband data transmission over controlled impedance media of 50 Ω or 75 Ω. The transmission media can be printed-circuit board traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TLK2211RCP | ACTIVE | -40 to 85 | 4.75 | 1ku | HVQFP (RCP) | 64 | View | 160 | JEDEC TRAY (10+1) | Purchase Samples |
| TLK2211RCPG4 | ACTIVE | -40 to 85 | 4.75 | 1ku | HVQFP (RCP) | 64 | View | 160 | JEDEC TRAY (10+1) | Purchase Samples |
| TLK2211RCPR | ACTIVE | -40 to 85 | 4.30 | 1ku | HVQFP (RCP) | 64 | View | 1000 | LARGE T&R | |
| TLK2211RCPRG4 | ACTIVE | -40 to 85 | 4.30 | 1ku | HVQFP (RCP) | 64 | View | 1000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK2211RCP | |||
| Asia | WPI | 85 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLK2211RCPG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLK2211RCPR | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | 521 | |
| TI Lead Time*: 20 WeeksTLK2211RCPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK2211RCP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK2211RCPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK2211RCPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK2211RCPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK2211 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK1221 | Gigabit Ethernet Serdes in small 40-pin package | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TLK1211 | Gigabit Ethernet Serdes for PON | SERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS | TI customers also evaluated this product. |
| TPS62400 | Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLK100 | Industrial Ethernet PHY | INTERFACE-Ethernet | TI customers also evaluated this product. |
| TPS62110-EP | Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLK1501 | 0.6 to 1.5 Gbps Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| SN74LVC06A | Hex Inverter Buffers/Drivers With Open-Drain Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS40192 | 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS60150 | 140mA, 5V Charge Pump in 2x2 SON | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS2023 | 1.65A, 2.7-5.5V Single Power Distribution Switch IC Hi-Side MOSFET, Fault Report, Act-Low Enable | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TLK2521 | 1.0 to 2.5 Gbps 18-Bit Serdes | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TPS3801E18 | Ultra-Small Supply Voltage Supervisors | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number