TLK2501 Status: ACTIVE

1.5 to 2.5 Gbps Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK2501
Operating Temp Range(Celsius)-40 to 85  
Pin/Package64HVQFP  
Gbps per Serial Channel(Min)1.6  
Gbps per Serial Channel(Max)2.5  
Number of Serial Channels1  
Serial I/FCML  
mW per Serial Channel360  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLK1501: 0.6 to 1.5 Gbps Transceiver
  • TLK3101: 2.5 to 3.125 Gbps Transceiver
  • TLK2521: 1.0 to 2.5 Gbps 18-Bit Serdes
  • ISO124: Precision Lowest Cost Isolation Amplifier
  • OPA549: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • ADS805: 12-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp.

Product Information

Features

  • Hot-Plug Protection
  • 1.5 to 2.5 Gigabits Per Second (Gbps) Serializer/Deserializer
  • High-Performance 64-Pin VQFP Thermally Enhanced Package (PowerPAD™)
  • 2.5-V Power Supply for Low Power Operation
  • Programmable Voltage Output Swing on Serial Output
  • Interfaces to Backplane, Copper Cables, or Optical Converters
  • Rated for Industrial Temperature Range
  • On-Chip 8-Bit/10-Bit (8B/10B) Encoding/Decoding, Comma Alignment, and Link Synchronization
  • On-Chip PLL Provides Clock Synthesis From Low-Speed Reference
  • Receiver Differential Input Thresholds 200 mV Minimum
  • Typical Power: 360 mW
  • Loss of Signal (LOS) Detection
  • Ideal for High-Speed Backplane Interconnect and Point-to-Point Data Link

PowerPAD is a trademark of Texas Instruments.

Description

The TLK2501 is a member of the transceiver family of multigigabit transceivers used in ultrahigh-speed bidirectional point-to-point data transmission systems. The TLK2501 supports an effective serial interface speed of 1.5 Gbps to 2.5 Gbps, providing up to 2 Gbps of data bandwidth. The TLK2501 is pin-for-pin compatible with the TLK2500. The TLK2501 is both pin-for-pin compatible with and functionally identical to the TLK1501, a 0.6 to 1.5 Gbps transceiver, and the TLK3101, a 2.5 to 3.125 Gbps transceiver, providing a wide range of performance solutions with no required board layout changes.

The primary application of this chip is to provide very high-speed I/O data channels for point-to-point baseband data transmission over controlled impedance media of approximately 50 .

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLK2501IRCPACTIVE-40 to 8513.60 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
TLK2501IRCPG4ACTIVE-40 to 8513.60 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (5+1) Download CAD Format for this Symbol
TLK2501IRCPRACTIVE-40 to 8512.60 | 1kuHVQFP (RCP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK2501IRCPRG4ACTIVE-40 to 8512.60 | 1kuHVQFP (RCP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK2501IRCP
AmericasAvnet 43
Rochester Electronics >1k
EuropeAvnet-SILICA 2
TI Lead Time*: 20 WeeksTLK2501IRCPG4
AmericasAvnet 127
Rochester Electronics 6
TI Lead Time*: 20 WeeksTLK2501IRCPR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLK2501IRCPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK2501IRCP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK2501IRCPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK2501IRCPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK2501IRCPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK2501 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TLK2501 SerDes Evaluation ModuleTLK2501EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK1501 0.6 to 1.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK3101 2.5 to 3.125 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK2521 1.0 to 2.5 Gbps 18-Bit Serdes SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
ADS805 12-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1211 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here