|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TLK2521 is a member of the WizardLink family of multi-gigabit transceivers, intended for use in high-speed bidirectional point-to-point data transmission systems. The TLK2521 supports an effective serial interface speed of 1 Gbps to 2.5 Gbps, providing up to 2.25 Gbps of data bandwidth. The primary application of the TLK2521 is to provide high-speed I/O data channels for point-to-point baseband data transmission over controlled impedance media of approximately 50 The TLK2521 can also be used to replace parallel data transmission architectures by providing a reduction in the number of traces, connector pins, and transmit/receive pins. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLK2521IPAP | ACTIVE | -40 to 85 | 12.60 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
| TLK2521IPAPG4 | ACTIVE | -40 to 85 | 12.60 | 1ku | HTQFP (PAP) | 64 | View | 160 | JEDEC TRAY (10+1) | ||
| TLK2521IPAPR | PREVIEW | -40 to 85 | HTQFP (PAP) | 64 | View | Not Available | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK2521IPAP | |||
| Americas | Arrow | 20 | |
| Rochester Electronics | 291 | ||
| Asia | Farnell Asia | 145 | |
| Europe | Avnet-SILICA | 90 | |
| Farnell | 143 | ||
| TI Lead Time*: 20 WeeksTLK2521IPAPG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK2521IPAP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TLK2521IPAPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK2521 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK1501 | 0.6 to 1.5 Gbps Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TLK2501 | 1.5 to 2.5 Gbps Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TLK3101 | 2.5 to 3.125 Gbps Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TLK1521 | 500 Mbps to 1.3 Gbps 18 bit Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TLK2701 | 1.6 to 2.7 GBPS Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| ADS1178 | Octal, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| VFC110 | High Frequency Voltage-to-Frequency Converter | MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| SN65LV1023A | 10:1 LVDS Serdes Transmitter 100 - 660Mbps | SERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ) | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| DAC7731 | 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7554 | Low-Power, Low-Glitch, 12-Bit DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number