TLK2711 Status:NRND

1.6 to 2.7 GBPS Transceiver

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Datasheet

Download - PDF Icon
  • 1.6 to 2.7 GBPS Transceiver (tlk2711.pdf, 565 KB)
    25 Sep 2001 Download
  • Errata to the TLK2711, 1.6-to-2.7 GBPS Transceiver Data Sheet– PLL False Lock Pr (sllz054.pdf, 35 KB)
    07 Jul 2008 Download

Customers Who Evaluated This Product Also Evaluated

  • TLK3101: 2.5 to 3.125 Gbps Transceiver
  • TLK2501: 1.5 to 2.5 Gbps Transceiver
  • TLK1501: 0.6 to 1.5 Gbps Transceiver
  • ADS8382: 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input
  • ADS5520: 12-Bit, 125MSPS Analog-to-Digital Converter
  • ADS5525: 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs

More Related Products

Product Information

Features

  • 1.6 to 2.7 Gigabits Per Second (Gbps) Serializer/Deserializer
  • Hot-Plug Protection
  • High-Performance 80-Pin BGA Microstar Junior™ Package (GQE)
  • 2.5-V Power Supply for Low Power Operation
  • Programmable Preemphasis Levels on Serial Output
  • Interfaces to Backplane, Copper Cables, or Optical Converters
  • On-Chip 8-bit/10-bit Encoding/Decoding, Comma Detect
  • On-Chip PLL Provides Clock Synthesis From Low-Speed Reference
  • Receiver Differential Input Thresholds 200 mV Minimum
  • Low Power: < 500 mW
  • 3 V Tolerance on Parallel Data Input Signals
  • 16-Bit Parallel TTL Compatible Data Interface
  • Ideal for High-Speed Backplane Interconnect and Point-to-Point Data Link
  • Industrial Temperature Range (�40°C to 85°C RCP Package Only)
  • Loss of Signal (LOS) Detection
  • Integrated 50- Termination Resistors on RX

MicroStar Junior and PowerPAD are trademarks of Texas Instruments.

Description

The TLK2711 is a member of the WizardLink transceiver family of multigigabit transceivers, intended for use in ultrahigh-speed bidirectional point-to-point data transmission systems. The TLK2711 supports an effective serial interface speed of 1.6 Gbps to 2.7 Gbps, providing up to 2.16 Gbps of data bandwidth.

The primary application of this chip is to provide very high-speed I/O data channels for point-to-point baseband data transmission over controlled impedance media of approximately 50 . The transmission media can be printed-circuit board, copper cables, or fiber-optic cable. The maximum rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

This device can also be used to replace parallel data transmission architectures by providing a reduction in the number of traces, connector terminals, and transmit/receive terminals. Parallel data loaded into the transmitter is delivered to the receiver over a serial channel, which can be a coaxial copper cable, a controlled impedance backplane, or an optical link. It is then reconstructed into its original parallel format. It offers significant power and cost savings over parallel solutions, as well as scalability for higher data rates in the future.

The TLK2711 performs data conversion parallel-to-serial and serial-to-parallel. The clock extraction functions as a physical layer interface device. The serial transceiver interface operates at a maximum speed of 2.7 Gbps. The transmitter latches 16-bit parallel data at a rate based on the supplied reference clock (TXCLK). The 16-bit parallel data is internally encoded into 20 bits using an 8-bit/10-bit (8b/10b) encoding format. The resulting 20-bit word is then transmitted differentially at 20 times the reference clock (TXCLK) rate. The receiver section performs the serial-to-parallel conversion on the input data, synchronizing the resulting 20-bit wide parallel data to the recovered clock (RXCLK). It then decodes the 20-bit wide data using the 8-bit/10-bit decoding format resulting in 16 bits of parallel data at the receive data terminals (RXD0-15). The outcome is an effective data payload of 2 Gbps to 2.5 Gbps (16 bits data x the frequency).

The TLK2711 is provided in two packages options: a 80-pin ball grid array MicroStar Junior package and a 64-pin VQFP (RCP) package.

The TLK2711 provides an internal loopback capability for self-test purposes. Serial data from the serializer is passed directly to the deserializer, providing the protocol device with a functional self-check of the physical interface.

The TLK2711 has a loss of signal (LOS) detection circuit for conditions where the incoming signal no longer has a sufficient voltage amplitude to keep the clock recovery circuit in lock.

The TLK2711 allows users to implement redundant ports by connecting receive data bus terminals from two TLK2711 devices together. Asserting the LCKREFN to a low state will cause the receive data bus terminals, RXD[0:15], RXCLK, RKLSB, and RKMSB to go to a high-impedance state. This places the device in a transmit-only mode since the receiver is not tracking the data.

The TLK2711 uses a 2.5-V supply. The I/O section is 3 V compatible. With the 2.5-V supply the chipset is very power efficient, consuming less than 450 mW typically. The TLK2711 is characterized for operation from �40°C to 85°C (RCP only).

The TLK2711 is designed to be hot-plug capable. An on-chip power-on reset circuit holds the RXCLK low and goes to high impedance on the parallel side output signal terminals as well as TXP and TXN during power up.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLK2711IRCPNRND-40 to 85TLK2711AIRCP15.75 | 100uHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Replaced by TLK2711AIRCP
TLK2711IRCPG4NRND-40 to 85TLK2711AIRCP15.75 | 100uHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Replaced by TLK2711AIRCP
TLK2711JRGQENRND0 to 70TLK2711AJRZQE15.75 | 100uBGA MICROSTAR JUNIOR (GQE) | 80 View 360 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TLK2711AJRZQE
TLK2711JRZQENRND0 to 70TLK2711AJRZQE13.15 | 100uBGA MICROSTAR JUNIOR (ZQE) | 80 View 360 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TLK2711AJRZQE

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TLK2711IRCPAs of 8:00 AM GMT, 07 Sep 2008As of 8:00 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 12 Dec 16 Weeks AmericasRochester Electronics >1k
TLK2711IRCPG4As of 8:00 AM GMT, 07 Sep 2008As of 8:00 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 12 Dec 16 Weeks EuropeEBV Elektronik 1
TLK2711JRGQEAs of 8:00 AM GMT, 07 Sep 2008As of 8:00 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  20 Weeks AmericasRochester Electronics >1k
TLK2711JRZQEAs of 8:00 AM GMT, 07 Sep 2008As of 8:00 AM GMT, 07 Sep 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Dec 16 Weeks AmericasRochester Electronics 671
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK2711IRCP  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK2711IRCPG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK2711JRGQE  TBD SNPB Level-2A-235C-4 WKSViewView
TLK2711JRZQE  Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • 1.6 to 2.7 GBPS Transceiver (tlk2711.pdf, 565 KB)
    25 Sep 2001 Download
  • Errata to the TLK2711, 1.6-to-2.7 GBPS Transceiver Data Sheet– PLL False Lock Pr (sllz054.pdf, 35 KB)
    07 Jul 2008 Download

Application Notes

  • Interfacing Between LVPECL, VML, CML and LVDS Levels (slla120.htm, 9 KB)
    17 Dec 2002 Abstract
 Alternative Products - Are similar to TLK2711
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TLK31012.5 to 3.125 Gbps TransceiverTI customers also evaluated this product.
TLK25011.5 to 2.5 Gbps TransceiverTI customers also evaluated this product.
TLK15010.6 to 1.5 Gbps TransceiverTI customers also evaluated this product.
TLK25211.0 to 2.5 Gbps 18-Bit SerdesTI customers also evaluated this product.
TLK42504 channel 18 bit Transceiver 1 - 2.5 Gbps/ChTI customers also evaluated this product.
 Complementary Products - Can be used with TLK2711
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
ADS838218-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential InputDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
ADS552012-Bit, 125MSPS Analog-to-Digital ConverterDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
ADS552512-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputsDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
DAC567214 bit 275 MSPS Dual Digital to Analog ConverterDATA CONVERTERS-DIGITAL TO ANALOG CONVERTERSTI customers also evaluated this product.
TLK25411 - 2.6Gbps Serdes for EPON OLTSERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERSTI customers also evaluated this product.
ADS838118 Bit 580KSPS parallel ADCDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
TVP5160NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line ComVIDEO AND IMAGING-VIDEO ENCODERS / DECODERSTI customers also evaluated this product.
TLK1221Gigabit Ethernet Serdes in small 40-pin packageSERIALIZERS AND DESERIALIZERS-GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERSTI customers also evaluated this product.
ADS554514-bit 170 MSPS ADC with LVDS/CMOS OutputsDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.
THS120612-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low PowerDATA CONVERTERS-ANALOG TO DIGITAL CONVERTERSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support