TLK2711A Status: ACTIVE

1.6 to 2.7 GBPS Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TLK2711A
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package64HVQFP, 80BGA MICROSTAR JUNIOR  
Gbps per Serial Channel(Min)2.7  
Number of Serial Channels1  
Serial I/FVML  
mW per Serial Channel450  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ADS8364: 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch.
  • ADS8365: 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC
  • Product Information

    Features

    • 1.6 to 2.7 Gigabits Per Second (Gbps) Serializer/Deserializer
    • Hot-Plug Protection
    • High-Performance 80-Pin BGA Microstar Junior Package (GQE)
    • 2.5-V Power Supply for Low Power Operation
    • Programmable Preemphasis Levels on Serial Output
    • Interfaces to Backplane, Copper Cables, or Optical Converters
    • On-Chip 8-bit/10-bit Encoding/Decoding, Comma Detect
    • On-Chip PLL Provides Clock Synthesis From Low-Speed Reference
    • Receiver Differential Input Thresholds 200 mV Minimum
    • Low Power: < 500 mW
    • 3 V Tolerance on Parallel Data Input Signals
    • 16-Bit Parallel TTL Compatible Data Interface
    • Ideal for High-Speed Backplane Interconnect and Point-to-Point Data Link
    • Industrial Temperature Range (–40°C to 85°C RCP Package Only)
    • Loss of Signal (LOS) Detection
    • Integrated 50- Termination Resistors on RX

    Description

    The TLK2711A is a member of the WizardLink transceiver family of multigigabit transceivers, intended for use in ultrahigh-speed bidirectional point-to-point data transmission systems. The TLK2711A supports an effective serial interface speed of 1.6 Gbps to 2.7 Gbps, providing up to 2.16 Gbps of data bandwidth.

    The primary application of this chip is to provide very high-speed I/O data channels for point-to-point baseband data transmission over controlled impedance media of approximately 50. The transmission media can be printed-circuit board, copper cables, or fiber-optic cable. The maximum rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    TLK2711AIRCPACTIVE-40 to 8511.50 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1)
    TLK2711AIRCPG4ACTIVE-40 to 8511.50 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1)
    TLK2711AIRCPRACTIVE-40 to 8510.50 | 1kuHVQFP (RCP) | 64 View 1000 | LARGE T&RPurchase Samples
    TLK2711AIRCPRG4ACTIVE-40 to 8510.50 | 1kuHVQFP (RCP) | 64 View 1000 | LARGE T&RPurchase Samples
    TLK2711AJRZQEACTIVE0 to 7010.50 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 360 | JEDEC TRAY (10+1)

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLK2711AIRCP
    AmericasAvnet 195
    AsiaWPI 158
    EuropeAvnet-SILICA 134
    WorldwideDigiKey 398
    Mouser Electronics 104
    TI Lead Time*: 20 WeeksTLK2711AIRCPG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLK2711AIRCPR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLK2711AIRCPRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 6 WeeksTLK2711AJRZQE
    AsiaWPI 360
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLK2711AIRCP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    TLK2711AIRCPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    TLK2711AIRCPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    TLK2711AIRCPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
    TLK2711AJRZQE RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLK2711A Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
    ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here