TLK3101 Status: ACTIVE

2.5 to 3.125 Gbps Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK3101
Operating Temp Range(Celsius)-40 to 85  
Pin/Package64HVQFP  
Gbps per Serial Channel(Min)2.5  
Gbps per Serial Channel(Max)3.125  
Number of Serial Channels1  
Serial I/FVML  
mW per Serial Channel450  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLK2501: 1.5 to 2.5 Gbps Transceiver
  • TLK1501: 0.6 to 1.5 Gbps Transceiver
  • TLK2521: 1.0 to 2.5 Gbps 18-Bit Serdes
  • TLK3131: 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver

Product Information

Features

  • Hot-Plug Protection
  • 2.5 Gigabits to 3.125 Gigabits Per Second (Gbps) Serializer/Deserializer
  • High Performance 64-Pin VQFP Thermally Enhanced Package (PowerPAD™)
  • 2.5-V Power Supply for Low Power Operation
  • PECL Compatible Differential Signalling Serial Interface
  • Interfaces to Backplane, Copper Cables, or Optical Converters
  • On-Chip 8-Bit/10-Bit Encoding/Decoding, Comma Alignment and Link Synchronization
  • On-Chip PLL Provides Clock Synthesis From Low-Speed Reference
  • Receiver Differential Input Thresholds 200 mV Min
  • Typical Power . . . 450 mW
  • Loss of Signal (LOS) Detection
  • Ideal for High-Speed Backplane Interconnect and Point-to-Point Data Link

PowerPAD is a trademark of Texas Instruments.

Description

The TLK3101 is a member of the transceiver family of multigigabit transceivers, intended for use in ultrahigh-speed bidirectional point-to-point data transmission systems. The TLK3101 supports an effective serial interface speed of 2.5 Gbps to 3.125 Gbps providing up to 2.5 Gbps of data bandwidth. The TLK3101 is functionally identical to the TLK1501, a 0.6 Gbps to 1.5 Gbps transceiver, and the TLK2501, a 1.6 Gbps to 2.5 Gbps transceiver, providing a wide range of performance solutions with no significant board layout changes. NOTE: The TLK3101 does have an integrated termination resistance unlike the TLK2501 and TLK1501.

The primary application of this chip is to provide very high-speed I/O data channels for point-to-point baseband data transmission over controlled impedance media of approximately 50 .

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLK3101IRCPACTIVE-40 to 8516.85 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol
TLK3101IRCPG4ACTIVE-40 to 8516.85 | 1kuHVQFP (RCP) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK3101IRCP
AmericasArrow >1k
Avnet 133
Rochester Electronics 234
AsiaWPI 98
EuropeAvnet-SILICA 85
TI Lead Time*: 20 WeeksTLK3101IRCPG4
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK3101IRCP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TLK3101IRCPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK3101 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK2501 1.5 to 2.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK1501 0.6 to 1.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK2521 1.0 to 2.5 Gbps 18-Bit Serdes SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
TLK3131 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here