TLK3114SA Status: NRND

10 Gbps XAUI Transceiver


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TLK3114SC The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Quad 3.125 Gbps per channel transceiver providing 10-Gbps data throughput
  • P802.3ae D3.1 10-Gbps ethernet XGXS compliant including:
    • XGMII parallel interface to MAC and XAUI serial interfaces
    • Clock tolerance compensation with column add/drop
    • XAUI interpacket gap /A/, /K/, and /R/ code generation and stripping
    • Remote and local fault reporting on the XGMII as defined
  • MDIO interface
  • Selectable synchronized or independent channel operation
  • Selectable transmit only, receiver only, transceiver, and repeater functions
  • Selectable on-chip 8-b/10-b ENDEC
  • On-chip receive equalization
  • Receiver differential input thresholds 200 mVP-P
  • On-chip 100- differential receiver termination
  • No external filter capacitors required
  • VML serial driver providing PECL-compatible differential signaling with no external components
  • Auto-selects between HSTL or SSTL_2 Class 1 I/O with on-chip 50- series termination on outputs
  • Able to operate with a single 2.5-V power supply
  • On-chip PRBS generation and verification controlled from external terminal
  • IEEE 1149.1 JTAG test interface
  • Hot plug protection

View All Features in Datasheet

Description

The TLK3114SA device is a flexible quad serial transceiver, delivering high-speed, bidirectional, point-to-point data transmissions to provide up to 10 Gbps of data transmission capacity. The TLK3114SA device is terminal compatible with the TLK3104SA quad serial transceiver and supports an operating range of serial data rates from 2.5 Gbps to 3.125 Gbps. The primary application of this device is to provide building blocks for developing point-to-point baseband data transmission over controlled impedance media of approximately 50 . The transmission media can be printed-circuit board (PCB) traces, copper cables, or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLK3114SAGNTNRND0 to 70125.90 | 100u(GNT) | 289 View 84 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK3114SAGNT
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK3114SAGNT  TBD Call TI Level-3-220C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK3114SA Help

Datasheet

Errata

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here