TLK3114SC Status: ACTIVE

10-Gbps XAUI Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK3114SC
ICC(Max)(mA)800  
Pin/Package289BGA  
Special FunctionSupports MDIO  
Operating Temp Range(Celsius)0 to 70  
Gbps per Serial Channel(Min)2.5  
Gbps per Serial Channel(Max)3.125  
Number of Serial Channels4  
mW per Serial Channel600  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLK10021: XAUI to XFI Transceiver
  • TLK3131: 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver
  • TLK3138: Dual XAUI Transceiver
  • TLK4250: 4 channel 18 bit Transceiver 1 - 2.5 Gbps/Ch
  • ADS1282: Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration
  • TRF2436: Dual Band RF Front-End

More Related Products

Product Information

Features

  • Quad 3.125 Gbps per channel transceiver providing 10-Gbps data throughput
  • IEEE 802.3 10-Gbps ethernet XGXS compliant including:
    • XGMII parallel interface to MAC and XAUI serial interfaces
    • Clock tolerance compensation with column add/drop
    • XAUI interpacket gap /A/, /K/, and /R/ code generation and stripping
    • Remote and local fault reporting on the XGMII as defined
  • MDIO interface
  • Selectable synchronized or independent channel operation
  • Selectable transmit only, receiver only, transceiver, and repeater functions
  • Selectable on-chip 8-b/10-b ENDEC
  • On-chip receive equalization
  • Receiver differential input thresholds 200 mVP-P
  • On-chip 100- differential receiver termination
  • No external filter capacitors required
  • VML serial driver providing PECL-compatible differential signaling with no external components
  • Auto-selects between HSTL or SSTL_2 Class 1 I/O with on-chip 50- series termination on outputs
  • Able to operate with a single 2.5-V power supply
  • On-chip PRBS generation and verification controlled from external terminal
  • IEEE 1149.1 JTAG test interface
  • Hot plug protection

View All Features in Datasheet

Description

The TLK3114SC device is a flexible quad serial transceiver, delivering high-speed, bidirectional, point-to-point data transmissions to provide up to 10 Gbps of data transmission capacity. The TLK3114SC device is terminal compatible with the TLK3104SA quad serial transceiver and supports an operating range of serial data rates from 2.5 Gbps to 3.125 Gbps. The primary application of this device is to provide building blocks for developing point-to-point baseband data transmission over controlled impedance media of approximately 50 . The transmission media can be printed-circuit board (PCB) traces, copper cables, or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLK3114SCGNTOBSOLETE0 to 7057.75 | 1kuBGA (GPV) | 289 View   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLK3114SCGPVACTIVE0 to 7057.75 | 1kuBGA (GPV) | 289 View 84 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TLK3114SCZPVACTIVE0 to 7057.75 | 1kuBGA (ZPV) | 289  84 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK3114SCGNT
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLK3114SCGPV
WorldwideDigiKey 464
TI Lead Time*: 20 WeeksTLK3114SCZPV
AsiaFarnell Asia 77
EuropeFarnell 77
WorldwideDigiKey 170
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK3114SCGNT  TBD Call TI Level-3-220C-168 HRViewView
TLK3114SCGPV  TBD Call TI Level-3-220C-168 HRViewView
TLK3114SCZPV RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK3114SC Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK10021 XAUI to XFI Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TLK3131 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TLK3138 Dual XAUI Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TLK3134 4-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TLK3118 10 Gigabit Ethernet Redundant XAUI Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TLK4250 4 channel 18 bit Transceiver 1 - 2.5 Gbps/Ch SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
ADS1282 Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TRF2436 Dual Band RF Front-End 802.16D/E RF CHIPSET SOLUTION-5.8G BAND CHIPSET TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here