TLK3132 Status: ACTIVE

2-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK3132
Pin/Package196BGA  
Operating Temp Range(Celsius)-40 to 85  
Gbps per Serial Channel(Min)0.6  
Gbps per Serial Channel(Max)3.75  
Number of Serial Channels2  
mW per Serial Channel<400  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLK3131: 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver
  • TLK3134: 4-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver
  • TSC2046: 4-Wire Touch Screen Controller with low voltage digital I/O
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • TMS320F2808: 32-Bit Digital Signal Controller with Flash

Product Information

Features

  • Two Channel 600Mbps to 3.75Gbps Multi-Rate Transceiver
  • Supports 1X/2X Fibre Channel (FC), CPRI (x1/x2/x4), OBSAI (x1/x2/x4), and 1GbE (1000Base-X) Data Rates
  • IEEE Compliant 1000Base-X PCS Support
  • Supports Independent Channel SERDES Operation Modes in 8/10 Bit Data Modes (TBI and 8 Bit + Control)
  • Serial Side Transmit De-Emphasis and Receive Adaptive Equalization to Allow Extended Backplane Reach
  • Low Jitter LC Oscillator Jitter-Cleaner Allows use of Poor Quality REFCLK
  • Full Datapath Loopback Capability (Serial/Parallel Side)
  • Supports PRBS 27-1 and 223 - 1 Gen/Verify. Supports Standard Defined CRPAT, High and Low Frequency, and Mixed Frequency Testing.
  • GMII/RGMII: HSTL Class 1 I/O With On-Chip Termination: Programmable Input and 50Ω Output (1.5 and 1.8V Power Supply)
  • GMII/RGMII: Source and Data Centered I/O Timing Modes
  • Supports Jumbo Packet (9600 Byte Maximum) Operation
  • MDIO: IEEE 802.3 Clause 22 Compliant Management Data Input / Output Interface Modes (Either 1.2V or 2.5V MDIO I/O)
  • 1.2V Core, 1.5V/1.8V HSTL I/O Supply, and 2.5V LVCMOS I/O Supply
  • JTAG: IEEE 1149.1/1149.6 Test Interface
  • ±200 ppm Clock Tolerance in 1000Base-X Receive Datapaths
  • 90 nm Advanced CMOS Technology
  • Package: PBGA, 15x15mm, 196 Ball, 1mm Pitch
  • 1.1W Maximum Power Dissipation at 2CH 3.75 Gbps (1.5V HSTL Mode, Input HSTL Termination Disabled)
  • Asymmetric RX/TX Rates Supported
  • Industrial Ambient Operating Temperature (-40°C to 85°C) at Full Rate

View All Features in Datasheet

Description

The TLK3132 is a flexible two channel independently configurable serial transceiver. It can be configured to be compliant with the 1000Base-X 1Gbps Ethernet Specification (Auto-Negotiation not supported). The TLK3132 provides high-speed bi-directional point-to-point data transmissions with up to 15 Gbps of raw data transmission capacity. The primary application of this device is in backplanes and front panel connections requiring 3.75Gbps connections over controlled impedance media of approximately 50W. The transmission media can be printed circuit board (PCB) traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TLK3132ZENACTIVE-40 to 8520.00 | 1kuBGA (ZEN) | 196 126 | JEDEC TRAY (10+1)

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK3132ZEN
AmericasArrow 46
Newark 126
AsiaFarnell Asia 126
WPI 50
WorldwideDigiKey 109
Mouser Electronics 126
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK3132ZEN RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK3132 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK3131 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TLK3134 4-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TRF370333 0.4 - 4.0 GHz IQ Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TLK3132:

View All Tags

Other Support



Click Here