|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLK3134 is a flexible four-channel independently configurable serial transceiver. It can be configured to be compliant with the 10Gbps Ethernet XAUI specification. It can also be configured to be compliant with the 1000Base-X 1Gbps Ethernet Specification (Auto-Negotiation not supported). The TLK3134 provides high-speed bidirectional point-to-point data transmissions with up to 30 Gbps of raw data transmission capacity. The primary application of this device is in backplanes and front panel connections requiring 10Gbps connections over controlled impedance media of approximately 50 The TLK3134 performs the parallel-to-serial, serial-to-parallel conversion, and clock extraction functions for a physical layer interface. The TLK3134 provides a complete XGXS/PCS function defined in Clause 47/48 of the IEEE 802.3ae 10Gbps Ethernet standard. The TLK3134 also provides 1000Base-X (PCS) layer functionality described in Clause 36 of 802.3-2002. The serial transmitter is implemented using differential Current Mode Logic (CML) with integrated termination resistors. The TLK3134 can be optionally configured as a XAUI or 10GFC transceiver. TLK3134 supports a 32-bit data path, 4-bit control, 10 Gigabit Media Independent Interface (XGMII) to the protocol device. Figure 1-1 shows an example system block diagram for TLK3134 used to provide the 10Gbps Ethernet Physical Coding Sublayer to Coarse Wave-length Division Multiplexed optical transceiver or parallel optics. Many common applications may be enabled by way of externally available control pins. Detailed control of the TLK3134 on a per channel basis is available by way of accessing a register space of control bits available through a two-wire access port called the Management Data Input/Output (MDIO) interface. The PCS (Physical Coding Sublayer) functions such as the CTC FIFO are designed to be compliant for an IEEE 802.3 XAUI or 1000Base-X PCS link. However, each of the PCS functions may be disabled or bypassed until the TLK3134 is operating at its most basic state, that of a simple four channel 10-bit SERDES suitable for a wide range of applications such as CPRI or OBSAI wireless infrastructure links. The differential output swing for the TLK3134 is by default suitable for compliance with IEEE 802.3 XAUI links, which is also suitable for CPRI LV serial links. The TLK3134 provides for setting larger output signal swing suitable for CPRI HV links by setting an appropriate register bit available though MDIO. Figure 1-2 shows an example system block diagram for TLK3134 used to provide the system backplane interconnect. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TLK3134ZEL | ACTIVE | -40 to 85 | 35.00 | 1ku | BGA (ZEL) | 289 | 84 | JEDEC TRAY (10+1) | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:27 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTLK3134ZEL | |||
| Asia | WPI | 132 | |
| Worldwide | DigiKey | 351 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK3134ZEL | Green (RoHS & no Sb/Br) | SNAGCU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK3134 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK3131 | 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK10021 | XAUI to XFI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3138 | Dual XAUI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3114SC | 10-Gbps XAUI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3132 | 2-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |

Most Popular Tags for TLK3134: