|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TLK3138 is an eight channel serial transceiver. It is compliant with the 10Gbps Ethernet XAUI specification. The TLK3138 provides 10 Gbps high-speed bi-directional point-to-point data transmission. The primary application of this device is in backplanes and front panel connections requiring dual/redundant 10Gbps connections over controlled impedance media of approximately 50Ω. The transmission media can be printed circuit board (PCB) traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines. The TLK3138 performs the parallel-to-serial, serial-to-parallel conversion, and clock extraction functions for a physical layer interface. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLK3138GDU | ACTIVE | 47.85 | 1ku | BGA (GDU) | 484 | 60 | JEDEC TRAY (10+1) | Purchase Samples | ||
| TLK3138ZDU | ACTIVE | 47.85 | 1ku | BGA (ZDU) | 484 | 60 | JEDEC TRAY (10+1) | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:32 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLK3138GDU | |||
| Americas | Avnet | 54 | |
| TI Lead Time*: 20 WeeksTLK3138ZDU | |||
| Asia | WPI | 60 | |
| Worldwide | DigiKey | 273 | |
| Mouser Electronics | 60 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK3138GDU | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TLK3138ZDU | Pb-Free (RoHS) | SNAGCU | Level-4-260C-72HRS | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK3138 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK10021 | XAUI to XFI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3114SC | 10-Gbps XAUI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3131 | 1-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3134 | 4-Ch 600 Mbps to 3.75 Gbps Multi-Rate Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |
| TLK3118 | 10 Gigabit Ethernet Redundant XAUI Transceiver | SERIALIZERS AND DESERIALIZERS-10 Gigabit (XAUI) Ethernet Transceivers | TI customers also evaluated this product. |

Most Popular Tags for TLK3138: