|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLK4201EA is a versatile, high-speed limiting equalizer for applications in digital high-speed links with data rates up to 4.25 Gbps. This device provides a high-frequency boost of 12 dB at 2.1 GHz as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVP-P (at the input of the interconnect line or cable). The high input signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVP-P. The TLK4201EA includes fixed loss-of-signal (LOS) detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DISABLE input. The LOS function can be disabled by pulling LOSDIS to high level. The TLK4201EA is available in a small-footprint, 3-mm ×; 3-mm, 16-pin QFN package. It requires a single 3.3-V supply. This very power-efficient equalizer is characterized for operation from -40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TLK4201EARGTR | ACTIVE | -40 to 85 | 5.10 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | Purchase Samples | |
| TLK4201EARGTRG4 | ACTIVE | -40 to 85 | 5.10 | 1ku | QFN (RGT) | 16 | View | 3000 | LARGE T&R | Purchase Samples | |
| TLK4201EARGTT | ACTIVE | -40 to 85 | 5.10 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
| TLK4201EARGTTG4 | ACTIVE | -40 to 85 | 5.10 | 1ku | QFN (RGT) | 16 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TLK4201EARGTR | As of 9:11 AM GMT, 03 Jul 2009 | As of 9:11 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | Available | |||
| TLK4201EARGTRG4 | As of 9:11 AM GMT, 03 Jul 2009 | As of 9:11 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | Available | |||
| TLK4201EARGTT | As of 9:11 AM GMT, 03 Jul 2009 | As of 9:11 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | 239 | |||
| Mouser Electronics | 60 | |||||
| TLK4201EARGTTG4 | As of 9:11 AM GMT, 03 Jul 2009 | As of 9:11 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLK4201EARGTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK4201EARGTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK4201EARGTT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLK4201EARGTTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLK4201EA 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLK6201EA | 1Gbps to 6.25Gbps Cable and PC Board Equalizer | TI customers also evaluated this product. | |

No Tags are Available for this Part Number