TLK6201EA Status: ACTIVE

1Gbps to 6.25Gbps Cable and PC Board Equalizer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLK1101E TLK4201EA TLK6201EA
VCC(V)3.3  3.3 +/- 10%  3.3 +/- 10%  
ICC(Max)(mA)110  38  67  
ICC(Nom)(mA)76  32  45  
Operating Temp Range(Celsius)-40 to 100  -40 to 85   
Pin/Package20QFN  16QFN  16QFN  
Vin Min(Typ)(mV p-p)250  120  100  
Vin Max(Typ)(mV p-p)1600  2000  2000  
DJ(Typ)(ps)17  20  8  
RJ(Typ)(ps)1.5  4  1  
tr(Typ)(ps)24  55  35  
tf(Typ)(ps)24  55  35  
Data Rate(Typ)(Gbps)11.3  4.25  6.25  
Vod(Typ)(mV p-p)900  780  600 to 1500  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLK4201EA: 4.25 Gbps Cable And PC Board Equalizer

Product Information

Features

  • Multirate Operation up to 6.25 Gbps
  • Compensates for up to 13-dB Loss on the Receive Side and up to 12-dB Loss on the Transmit Side at 3.125 GHz
  • Suitable to Receive and Transmit 6.25-Gbps Data Over up to 60 Inches (1.5 Meters) of FR4 PC Boards
  • Suitable to Receive and Transmit 6.25-Gbps Data Over up to 63 Feet (19.2 Meters) of 24-AWG Cable
  • Ultralow Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable/Squelch Function
  • Loss of Signal Detection
  • Output Swing Select
  • Output De-Emphasis Select
  • Output Polarity Select
  • CML Data Outputs
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
  • APPLICATIONS
    • High-Speed Links in Communication and Data Systems
    • Backplane, Daughtercard, and Cable Interconnects for PCI Express, InfiniBand, SAS, CEI, XAUI, Fibre Channel, and Ethernet

Description

The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps.

This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line).

Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation.

The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p.

The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLK6201EARGTRACTIVE4.25 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK6201EARGTRG4ACTIVE4.25 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TLK6201EARGTTACTIVE4.70 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol
TLK6201EARGTTG4ACTIVE4.70 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:35 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLK6201EARGTR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLK6201EARGTRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLK6201EARGTT
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLK6201EARGTTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLK6201EARGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLK6201EARGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLK6201EARGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLK6201EARGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLK6201EA Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLK4201EA 4.25 Gbps Cable And PC Board Equalizer SIGNAL CONDITIONERS-EQUALIZERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here